(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Joint Drainboard Royal Soft (Fireproof)

Click this image to zoom it.

Move the mouse over the image to zoom

Joint Drainboard Royal Soft (Fireproof)

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Uses material with excellent cushioning properties.
· Absorbs impact from falling.
· Round holes and square holes across the entire mat allow super-fast drainage.
· Easy to move, store and maintain.
· Flameproof compliant product.
· Flameproof registration number (EO970349)
[Applications]
· For locker rooms, shower rooms, etc.

Basic Specifications

  • Product Type
    Louver
  • Shape
    Joint Type
  • Thickness(mm)
    14
  • Material
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 75
  • 150
  • 300
  • Clear
Width(mm)

Refine by

  • 75
  • 300
  • Clear
Color

Refine by

  • Blue
  • Gray
  • Green
  • Clear
JAN Code

Refine by

  • 4903180407613
  • 4903180407620
  • 4903180407668
  • 4903180407675
  • 4903180407712
  • 4903180407729
  • 4903180407767
  • 4903180407774
  • Clear
Trusco Code

Refine by

  • 393-5043
  • 393-5035
  • 393-5027
  • 393-5019
  • 480-4805
  • 480-4791
  • 480-4783
  • 480-4775
  • 480-4767
  • 480-4759
  • 480-4741
  • 480-4732
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
75
75
Blue
-
393-5019
13 Day(s) or more
-

Part Number : F-138-FC-BL
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    75
  • Width(mm)
    75
  • Shape
    Joint Type
  • Color
    Blue
  • Thickness(mm)
    14
  • JAN Code
    -
  • Trusco Code
    393-5019
  • Mass(g)
    33
  • Material
    Vinyl Chloride (PVC)
  • Specifications
    Type: Corner, Antibacterial/Antifungal Processing, Antistatic Processing
1 pc.
75
75
Green
4903180407767
480-4732
13 Day(s) or more
-

Part Number : F-138-FC-GN
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    75
  • Width(mm)
    75
  • Shape
    Joint Type
  • Color
    Green
  • Thickness(mm)
    14
  • JAN Code
    4903180407767
  • Trusco Code
    480-4732
  • Mass(g)
    33
  • Material
    Vinyl Chloride (PVC)
  • Specifications
    Type: Corner, Antibacterial/Antifungal Processing, Antistatic Processing
1 pc.
75
75
Gray
4903180407774
480-4741
Quote
-

Part Number : F-138-FC-GY
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    75
  • Width(mm)
    75
  • Shape
    Joint Type
  • Color
    Gray
  • Thickness(mm)
    14
  • JAN Code
    4903180407774
  • Trusco Code
    480-4741
  • Mass(g)
    33
  • Material
    Vinyl Chloride (PVC)
  • Specifications
    Type: Corner, Antibacterial/Antifungal Processing, Antistatic Processing
1 pc.
150
75
Blue
-
393-5027
13 Day(s) or more
-

Part Number : F-138-FM-BL
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    75
  • Shape
    Joint Type
  • Color
    Blue
  • Thickness(mm)
    14
  • JAN Code
    -
  • Trusco Code
    393-5027
  • Mass(g)
    77
  • Material
    Vinyl Chloride (PVC)
  • Specifications
    Type: Side Edge M, Antibacterial/Antifungal Processing, Antistatic Processing
1 pc.
150
75
Green
4903180407712
480-4759
13 Day(s) or more
-

Part Number : F-138-FM-GN
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    75
  • Shape
    Joint Type
  • Color
    Green
  • Thickness(mm)
    14
  • JAN Code
    4903180407712
  • Trusco Code
    480-4759
  • Mass(g)
    77
  • Material
    Vinyl Chloride (PVC)
  • Specifications
    Type: Side Edge M, Antibacterial/Antifungal Processing, Antistatic Processing
1 pc.
150
75
Gray
4903180407729
480-4767
13 Day(s) or more
-

Part Number : F-138-FM-GY
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    75
  • Shape
    Joint Type
  • Color
    Gray
  • Thickness(mm)
    14
  • JAN Code
    4903180407729
  • Trusco Code
    480-4767
  • Mass(g)
    77
  • Material
    Vinyl Chloride (PVC)
  • Specifications
    Type: Side Edge M, Antibacterial/Antifungal Processing, Antistatic Processing
1 pc.
150
75
Blue
-
393-5035
13 Day(s) or more
-

Part Number : F-138-FO-BL
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    75
  • Shape
    Joint Type
  • Color
    Blue
  • Thickness(mm)
    14
  • JAN Code
    -
  • Trusco Code
    393-5035
  • Mass(g)
    77
  • Material
    Vinyl Chloride (PVC)
  • Specifications
    Type: Side Edge O, Antibacterial/Antifungal Processing, Antistatic Processing
1 pc.
150
75
Green
4903180407668
480-4775
13 Day(s) or more
-

Part Number : F-138-FO-GN
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    75
  • Shape
    Joint Type
  • Color
    Green
  • Thickness(mm)
    14
  • JAN Code
    4903180407668
  • Trusco Code
    480-4775
  • Mass(g)
    74
  • Material
    Vinyl Chloride (PVC)
  • Specifications
    Type: Side Edge O, Antibacterial/Antifungal Processing, Antistatic Processing
1 pc.
150
75
Gray
4903180407675
480-4783
13 Day(s) or more
-

Part Number : F-138-FO-GY
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    150
  • Width(mm)
    75
  • Shape
    Joint Type
  • Color
    Gray
  • Thickness(mm)
    14
  • JAN Code
    4903180407675
  • Trusco Code
    480-4783
  • Mass(g)
    74
  • Material
    Vinyl Chloride (PVC)
  • Specifications
    Type: Side Edge O, Antibacterial/Antifungal Processing, Antistatic Processing
1 pc.
300
300
Blue
-
393-5043
13 Day(s) or more
-

Part Number : F-138-HK-BL
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Color
    Blue
  • Thickness(mm)
    14
  • JAN Code
    -
  • Trusco Code
    393-5043
  • Mass(g)
    460
  • Material
    Vinyl Chloride (PVC)
  • Specifications
    Type: Main Sheet, Antibacterial/Antifungal Processing, Antistatic Processing
1 pc.
300
300
Green
4903180407613
480-4791
13 Day(s) or more
-

Part Number : F-138-HK-GN
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Color
    Green
  • Thickness(mm)
    14
  • JAN Code
    4903180407613
  • Trusco Code
    480-4791
  • Mass(g)
    460
  • Material
    Vinyl Chloride (PVC)
  • Specifications
    Type: Main Sheet, Antibacterial/Antifungal Processing, Antistatic Processing
1 pc.
300
300
Gray
4903180407620
480-4805
13 Day(s) or more
-

Part Number : F-138-HK-GY
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Color
    Gray
  • Thickness(mm)
    14
  • JAN Code
    4903180407620
  • Trusco Code
    480-4805
  • Mass(g)
    460
  • Material
    Vinyl Chloride (PVC)
  • Specifications
    Type: Main Sheet, Antibacterial/Antifungal Processing, Antistatic Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)