(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Green Level Container (100% Recycled Materials)

Click this image to zoom it.

Move the mouse over the image to zoom

Green Level Container (100% Recycled Materials)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

A "Green Label" container manufactured using sandwich molding technology.
[Features]
· Raw materials used include recycled materials such as plastic packaging from households and plastic waste from companies.
· A high quality, environmentally-friendly container.
· Stacking type.
· The perfect module for 1100 square pallets.
[Applications]
· Transport of goods and storage of products.
· A box for organizing tools.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
External Shape Width(mm)

Refine by

  • 366
  • 530
  • Clear
External Shape Depth(mm)

Refine by

  • 265
  • 366
  • Clear
External Height(mm)

Refine by

  • 22
  • 125
  • 160
  • Clear
Capacity(L)

Refine by

  • 8
  • 11
  • 18
  • 24
  • Clear
Material (Main Body)

Refine by

  • Polypropylene (PP)
  • Recycled Polypropylene Waste Plastic Containers
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
366
265
125
8
Recycled Polypropylene Waste Plastic Containers
12 Day(s)
-

Part Number : GL321
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    366
  • External Shape Depth(mm)
    265
  • External Height(mm)
    125
  • Capacity(L)
    8
  • Color
    Green
  • Product Type
    Box Type Container
  • Material (Main Body)
    Recycled Polypropylene Waste Plastic Containers
  • Other
    -
  • Usable Inner Dimensions: Frontage(mm)
    310.5
  • Usable Inner Dimensions: Depth(mm)
    209.5
  • Usable Inner Dimensions: Height(mm)
    110
  • Compatible Card Holders
    TP-003/110・QR-01/22
  • Compatibility Container
    -
  • Detailed Color
    GL Green
  • Trusco Code
    387-0588
  • Mass(g)
    770
1 pc.
366
265
160
11
Recycled Polypropylene Waste Plastic Containers
12 Day(s)
-

Part Number : GL3215
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    366
  • External Shape Depth(mm)
    265
  • External Height(mm)
    160
  • Capacity(L)
    11
  • Color
    Green
  • Product Type
    Box Type Container
  • Material (Main Body)
    Recycled Polypropylene Waste Plastic Containers
  • Other
    -
  • Usable Inner Dimensions: Frontage(mm)
    310.5
  • Usable Inner Dimensions: Depth(mm)
    209.5
  • Usable Inner Dimensions: Height(mm)
    145
  • Compatible Card Holders
    TP-003/110・QR-01/22
  • Compatibility Container
    -
  • Detailed Color
    GL Green
  • Trusco Code
    387-0596
  • Mass(g)
    890
1 pc.
530
366
125
18
Recycled Polypropylene Waste Plastic Containers
12 Day(s)
-

Part Number : GL531
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    530
  • External Shape Depth(mm)
    366
  • External Height(mm)
    125
  • Capacity(L)
    18
  • Color
    Green
  • Product Type
    Box Type Container
  • Material (Main Body)
    Recycled Polypropylene Waste Plastic Containers
  • Other
    -
  • Usable Inner Dimensions: Frontage(mm)
    474.5
  • Usable Inner Dimensions: Depth(mm)
    310.5
  • Usable Inner Dimensions: Height(mm)
    110
  • Compatible Card Holders
    TP-003/110・QR-01/22・TS
  • Compatibility Container
    -
  • Detailed Color
    GL Green
  • Trusco Code
    387-0600
  • Mass(g)
    1330
1 pc.
530
366
160
24
Recycled Polypropylene Waste Plastic Containers
1 Day(s)
-

Part Number : GL5315
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    530
  • External Shape Depth(mm)
    366
  • External Height(mm)
    160
  • Capacity(L)
    24
  • Color
    Green
  • Product Type
    Box Type Container
  • Material (Main Body)
    Recycled Polypropylene Waste Plastic Containers
  • Other
    -
  • Usable Inner Dimensions: Frontage(mm)
    474.5
  • Usable Inner Dimensions: Depth(mm)
    310.5
  • Usable Inner Dimensions: Height(mm)
    145
  • Compatible Card Holders
    TP-003/110・QR-01/22・TS
  • Compatibility Container
    -
  • Detailed Color
    GL Green
  • Trusco Code
    387-0618
  • Mass(g)
    1420
1 pc.
366
265
22
-
Polypropylene (PP)
12 Day(s)
-

Part Number : GLF32
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    366
  • External Shape Depth(mm)
    265
  • External Height(mm)
    22
  • Capacity(L)
    -
  • Color
    Green
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Usable Inner Dimensions: Frontage(mm)
    -
  • Usable Inner Dimensions: Depth(mm)
    -
  • Usable Inner Dimensions: Height(mm)
    -
  • Compatible Card Holders
    -
  • Compatibility Container
    GL-321・GL-3215
  • Detailed Color
    GL Green
  • Trusco Code
    387-0626
  • Mass(g)
    260
1 pc.
530
366
22
-
Polypropylene (PP)
1 Day(s)
-

Part Number : GLF53
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    530
  • External Shape Depth(mm)
    366
  • External Height(mm)
    22
  • Capacity(L)
    -
  • Color
    Green
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Usable Inner Dimensions: Frontage(mm)
    -
  • Usable Inner Dimensions: Depth(mm)
    -
  • Usable Inner Dimensions: Height(mm)
    -
  • Compatible Card Holders
    -
  • Compatibility Container
    GL-531・GL-5315
  • Detailed Color
    GL Green
  • Trusco Code
    387-0634
  • Mass(g)
    480

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)