(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Banju Food Tray Inner Bag (Small, Semi-Translucent)

Click this image to zoom it.

Move the mouse over the image to zoom

Banju Food Tray Inner Bag (Small, Semi-Translucent)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
·Banju inner bag for food (Japanese/Western confectionery/side dishes).
·Banju is easy to clean and hygienic.

Basic Specifications

  • Color
    Semi-transparent
  • Product Model
    Food Container
  • Material (Body)
    High Density Polyethylene
  • Others
    Option
  • Longitudinally (Finished Width)(mm)
    650
  • Thickness(mm)
    0.013
  • Features
    Inner bag of food tray (Japanese/Western confections and side dishes). Cleaning the food tray is easy and hygienic.
  • Amount Of Content
    1 Bag (100 Sheets)

Details

Part Number
Amount Of Content

Refine by

  • 1 Bag (100 Sheets)
  • Clear
Laterally (Finished Width)(mm)

Refine by

  • 950(570)
  • 1050(650)
  • 1100(680)
  • Clear
Trusco Code

Refine by

  • 405-0291
  • 405-0282
  • 405-0274
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (100 Sheets)
950(570)
405-0291
12 Day(s)
-

Part Number : BN-95
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Color
    Semi-transparent
  • Product Model
    Food Container
  • Material (Body)
    High Density Polyethylene
  • Others
    Option
  • Longitudinally (Finished Width)(mm)
    650
  • Laterally (Finished Width)(mm)
    950(570)
  • Thickness(mm)
    0.013
  • Trusco Code
    405-0291
  • Features
    Inner bag of food tray (Japanese/Western confections and side dishes). Cleaning the food tray is easy and hygienic.
  • Mass(g)
    1500
1 Bag (100 Sheets)
1050(650)
405-0274
12 Day(s)
-

Part Number : BN-105
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Color
    Semi-transparent
  • Product Model
    Food Container
  • Material (Body)
    High Density Polyethylene
  • Others
    Option
  • Longitudinally (Finished Width)(mm)
    650
  • Laterally (Finished Width)(mm)
    1050(650)
  • Thickness(mm)
    0.013
  • Trusco Code
    405-0274
  • Features
    Inner bag of food tray (Japanese/Western confections and side dishes). Cleaning the food tray is easy and hygienic.
  • Mass(g)
    1730
1 Bag (100 Sheets)
1100(680)
405-0282
12 Day(s)
-

Part Number : BN-110
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Color
    Semi-transparent
  • Product Model
    Food Container
  • Material (Body)
    High Density Polyethylene
  • Others
    Option
  • Longitudinally (Finished Width)(mm)
    650
  • Laterally (Finished Width)(mm)
    1100(680)
  • Thickness(mm)
    0.013
  • Trusco Code
    405-0282
  • Features
    Inner bag of food tray (Japanese/Western confections and side dishes). Cleaning the food tray is easy and hygienic.
  • Mass(g)
    1800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is an inner bag of food(japanese/western confectionery/prepared dish) food tray.
●Easy to clean food tray and hygienic.

Specification

●Color:Translucent
●Thickness(mm):0.013
●Q'ty Per Bag(sheet):100
●SPQ(bag):6

Materials

●High Density Polyethylene(HDPE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)