(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Banju Food Tray Inner Bag (Small, Blue)

Click this image to zoom it.

Move the mouse over the image to zoom

Banju Food Tray Inner Bag (Small, Blue)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· A Banjyu inner bag for food (Japanese and western confectioneries, side dishes).
· Banjyu cleaning is easy and hygienic.
· Features a blue color to facilitate sorting.

Basic Specifications

  • Color
    Blue
  • Product Model
    Food Container
  • Material (Body)
    High Density Polyethylene
  • Others
    Option
  • Longitudinally (Finished Width)(mm)
    650
  • Thickness(mm)
    0.013
  • Features
    Inner bag of food tray (Japanese/Western confections and side dishes). Cleaning the food tray is easy and hygienic. It can be sectioned using the color blue.
  • Amount Of Content
    1 Bag (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (100 Sheets)
  • Clear
Laterally (Finished Width)(mm)

Refine by

  • 950(570)
  • 1050(650)
  • 1100(680)
  • Clear
Trusco Code

Refine by

  • 405-0266
  • 405-0258
  • 405-0240
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (100 Sheets)
950(570)
405-0266
12 Day(s)
-

Part Number : BB-95
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Color
    Blue
  • Product Model
    Food Container
  • Material (Body)
    High Density Polyethylene
  • Others
    Option
  • Longitudinally (Finished Width)(mm)
    650
  • Laterally (Finished Width)(mm)
    950(570)
  • Thickness(mm)
    0.013
  • Trusco Code
    405-0266
  • Features
    Inner bag of food tray (Japanese/Western confections and side dishes). Cleaning the food tray is easy and hygienic. It can be sectioned using the color blue.
  • Mass(g)
    1500
1 Bag (100 Sheets)
1050(650)
405-0240
12 Day(s)
-

Part Number : BB-105
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Color
    Blue
  • Product Model
    Food Container
  • Material (Body)
    High Density Polyethylene
  • Others
    Option
  • Longitudinally (Finished Width)(mm)
    650
  • Laterally (Finished Width)(mm)
    1050(650)
  • Thickness(mm)
    0.013
  • Trusco Code
    405-0240
  • Features
    Inner bag of food tray (Japanese/Western confections and side dishes). Cleaning the food tray is easy and hygienic. It can be sectioned using the color blue.
  • Mass(g)
    1730
1 Bag (100 Sheets)
1100(680)
405-0258
12 Day(s)
-

Part Number : BB-110
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Color
    Blue
  • Product Model
    Food Container
  • Material (Body)
    High Density Polyethylene
  • Others
    Option
  • Longitudinally (Finished Width)(mm)
    650
  • Laterally (Finished Width)(mm)
    1100(680)
  • Thickness(mm)
    0.013
  • Trusco Code
    405-0258
  • Features
    Inner bag of food tray (Japanese/Western confections and side dishes). Cleaning the food tray is easy and hygienic. It can be sectioned using the color blue.
  • Mass(g)
    1800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)