(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Single Fold Food Sheet

Click this image to zoom it.

Move the mouse over the image to zoom

Single Fold Food Sheet

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Can be laid out inside of food containers/Banjyu and can be hung on products.

Basic Specifications

  • Product Model
    Food Container
  • Material (Body)
    High Density Polyethylene
  • Others
    Option
  • Longitudinally (Finished Width)(mm)
    1000
  • Laterally (Finished Width)(mm)
    500
  • Thickness(mm)
    0.01
  • Features
    It can be laid inside food containers and food plates and hanged on top of products.
  • Mass(g)
    990
  • Amount Of Content
    1 Bag (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (100 Sheets)
  • Clear
Color

Refine by

  • Green
  • Blue
  • Pink
  • Yellow
  • Clear
Trusco Code

Refine by

  • 405-0347
  • 405-0339
  • 405-0321
  • 405-0312
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (100 Sheets)
Blue
405-0312
12 Day(s)
-

Part Number : KS-50B
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Color
    Blue
  • Product Model
    Food Container
  • Material (Body)
    High Density Polyethylene
  • Others
    Option
  • Longitudinally (Finished Width)(mm)
    1000
  • Laterally (Finished Width)(mm)
    500
  • Thickness(mm)
    0.01
  • Trusco Code
    405-0312
  • Features
    It can be laid inside food containers and food plates and hanged on top of products.
  • Mass(g)
    990
1 Bag (100 Sheets)
Green
405-0321
12 Day(s)
-

Part Number : KS-50G
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Color
    Green
  • Product Model
    Food Container
  • Material (Body)
    High Density Polyethylene
  • Others
    Option
  • Longitudinally (Finished Width)(mm)
    1000
  • Laterally (Finished Width)(mm)
    500
  • Thickness(mm)
    0.01
  • Trusco Code
    405-0321
  • Features
    It can be laid inside food containers and food plates and hanged on top of products.
  • Mass(g)
    990
1 Bag (100 Sheets)
Pink
405-0339
12 Day(s)
-

Part Number : KS-50P
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Color
    Pink
  • Product Model
    Food Container
  • Material (Body)
    High Density Polyethylene
  • Others
    Option
  • Longitudinally (Finished Width)(mm)
    1000
  • Laterally (Finished Width)(mm)
    500
  • Thickness(mm)
    0.01
  • Trusco Code
    405-0339
  • Features
    It can be laid inside food containers and food plates and hanged on top of products.
  • Mass(g)
    990
1 Bag (100 Sheets)
Yellow
405-0347
12 Day(s)
-

Part Number : KS-50Y
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Color
    Yellow
  • Product Model
    Food Container
  • Material (Body)
    High Density Polyethylene
  • Others
    Option
  • Longitudinally (Finished Width)(mm)
    1000
  • Laterally (Finished Width)(mm)
    500
  • Thickness(mm)
    0.01
  • Trusco Code
    405-0347
  • Features
    It can be laid inside food containers and food plates and hanged on top of products.
  • Mass(g)
    990

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)