(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Center Drill for Bi-Metal Hole Saw

Center Drill for Bi-Metal Hole Saw

[Features]
· Integrated with the shank.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
2608597893
2608597894
2608597896
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Hole Saw Size
1 Piece(s) 8 Day(s) · Straight Shank: φ21 to 53 mm, SDS plus shank: φ12 to 53 mm6mmφ×62mm
1 Piece(s) 8 Day(s) · Straight Shank: φ55 to 77 mm, SDS plus shank: φ65 mm6mmφ×85mm
1 Piece(s) 8 Day(s) · Straight Shank: φ12 to 20 mm6mmφ×62mm

Loading...

  1. 1

Basic Information

Product Type Other Material Carbon Steel Features Long Life Cobalt HSS Steel
Use Mild Steel Plate Drilling

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)