(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Wrench Hook with mounting parts

Wrench Hook with mounting parts

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
Wrench holder for 6 pcs. with hanging hook that can hold 6 wrenches.

Basic Specifications

  • Specifications
    • STOCK
  • Frontage(mm)
    100.4
  • Depth(mm)
    115
  • Height(mm)
    67
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Number of Holders(piece)
    6
  • Maximum Load(kg/unit)
    3kg/piece
  • Trusco Code
    329-4803
  • Mass
    160g
  • Material (Main Body)
    Steel (Unichrome Plating Finish)
  • Material (assembling parts)
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : PFA2-ST6
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    100.4
  • Depth(mm)
    115
  • Height(mm)
    67
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Number of Holders(piece)
    6
  • Maximum Load(kg/unit)
    3kg/piece
  • Trusco Code
    329-4803
  • Mass
    160g
  • Material (Main Body)
    Steel (Unichrome Plating Finish)
  • Material (assembling parts)
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Number of Key Rings(piece):6
●W x D x H(mm):100.4 x 115 x 67
●Max Load Capacity(kg/piece):3

Materials

●Hook Meat Fitting: Steel(unichrome plating finish)
●Mounting Parts: Regenerated Polypropylene(PP)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)