(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Standard / Monkey Wrench Chrome Finish 80 Series

Standard / Monkey Wrench Chrome Finish 80 Series

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Confident in strength. Uses ergo grip. For injury prevention.
[Features]
·Chrome plating finish.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Set / Single
    Single Item
  • Finish
    Chrome Plating Finish

Details

Part Number
Maximum Opening(mm)

Refine by

  • 13
  • 20
  • 27
  • 30
  • 34
  • 44
  • 53
  • Clear
Overall Length(mm)

Refine by

  • 110 (4 Inches)
  • 155 (6 Inches)
  • 205 (8 Inches)
  • 255 (10 Inches)
  • 305 (12 Inches)
  • 380 (15 Inches)
  • 455 (18 Inches)
  • Clear
Mass(g)

Refine by

  • 60
  • 132
  • 255
  • 400
  • 645
  • 1035
  • 1665
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13
110 (4 Inches)
60
1 Day(s)
-

Part Number : 8069C
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    13
  • Overall Length(mm)
    110 (4 Inches)
  • Mass(g)
    60
  • Set / Single
    Single Item
  • Finish
    Chrome Plating Finish
  • Head Thickness: Distal Portion(mm)
    4.0
  • Head Thickness: Root Portion(mm)
    9.0
  • Safe Load(Nm/ISO)
    33
20
155 (6 Inches)
132
8 Day(s)
-

Part Number : 8070C
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    20
  • Overall Length(mm)
    155 (6 Inches)
  • Mass(g)
    132
  • Set / Single
    Single Item
  • Finish
    Chrome Plating Finish
  • Head Thickness: Distal Portion(mm)
    4.9
  • Head Thickness: Root Portion(mm)
    11.5
  • Safe Load(Nm/ISO)
    85
27
205 (8 Inches)
255
1 Day(s)
-

Part Number : 8071C
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    27
  • Overall Length(mm)
    205 (8 Inches)
  • Mass(g)
    255
  • Set / Single
    Single Item
  • Finish
    Chrome Plating Finish
  • Head Thickness: Distal Portion(mm)
    6
  • Head Thickness: Root Portion(mm)
    13
  • Safe Load(Nm/ISO)
    180
30
255 (10 Inches)
400
1 Day(s)
-

Part Number : 8072C
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    30
  • Overall Length(mm)
    255 (10 Inches)
  • Mass(g)
    400
  • Set / Single
    Single Item
  • Finish
    Chrome Plating Finish
  • Head Thickness: Distal Portion(mm)
    8.6
  • Head Thickness: Root Portion(mm)
    15.5
  • Safe Load(Nm/ISO)
    320
34
305 (12 Inches)
645
1 Day(s)
-

Part Number : 8073C
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    34
  • Overall Length(mm)
    305 (12 Inches)
  • Mass(g)
    645
  • Set / Single
    Single Item
  • Finish
    Chrome Plating Finish
  • Head Thickness: Distal Portion(mm)
    11.9
  • Head Thickness: Root Portion(mm)
    18
  • Safe Load(Nm/ISO)
    515
44
380 (15 Inches)
1035
1 Day(s)
-

Part Number : 8074C
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    44
  • Overall Length(mm)
    380 (15 Inches)
  • Mass(g)
    1035
  • Set / Single
    Single Item
  • Finish
    Chrome Plating Finish
  • Head Thickness: Distal Portion(mm)
    14.0
  • Head Thickness: Root Portion(mm)
    20.0
  • Safe Load(Nm/ISO)
    920
53
455 (18 Inches)
1665
1 Day(s)
-

Part Number : 8075C
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    53
  • Overall Length(mm)
    455 (18 Inches)
  • Mass(g)
    1665
  • Set / Single
    Single Item
  • Finish
    Chrome Plating Finish
  • Head Thickness: Distal Portion(mm)
    17.7
  • Head Thickness: Root Portion(mm)
    22.5
  • Safe Load(Nm/ISO)
    1370

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Even when the jaws are opened, the shaft is hidden in the handle completely, so it improves usability and gives more strength.
●Comes with measurement graduation for jaw opening width setting, bolt head, metal thickness, etc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)