(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
BAHCO, Ratchet Screwdriver, Pistol Type

BAHCO, Ratchet Screwdriver, Pistol Type

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Based on ergonomics, it is easier to grip and leads to prevention of injuries. The grip changes from straight to pistol shaped.

Basic Specifications

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4.5 / 5.5
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Resin
  • Total Length(mm)
    255
  • Grip Length(mm)
    130
  • Weight(g)
    240
  • Handle Shaft Length(mm)
    125
  • Set Content
    (Stored in grip) Bit: (Phillips) PH1, PH2, PZ1, PZ2, (slotted) SL4.5, 5.5
  • Opposite Side Dimension
    1/4
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 808050P
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4.5 ~ 5.5
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Resin
  • Total Length(mm)
    255
  • Grip Length(mm)
    130
  • Weight(g)
    240
  • Handle Shaft Length(mm)
    125
  • Set Content
    (Stored in grip) Bit: (Phillips) PH1, PH2, PZ1, PZ2, (slotted) SL4.5, 5.5
  • Opposite Side Dimension
    1/4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)