(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Standard Bench Black Finish

Standard Bench Black Finish

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

By adopting an ergo-grip handle, the head is made smaller than those of other manufacturers, but it still firmly grasps the target object. Black Finish

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • With/Without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Finish
    Black finish
  • Features
    High Strength Pliers (for Piano Wire)
  • Remark
    Wrapping for consumer (blister pack)
Part Number
Total Length(mm)

Refine by

  • 167
  • 187.5
  • 200
  • Clear
Piano Wire Cutting Capacity(φ/mm)

Refine by

  • 1.8
  • 2
  • 2.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
167
1.8
1 Day(s)
-

Part Number : 2628G-160
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Total Length(mm)
    167
  • With/Without Spring
    Included
  • Piano Wire Cutting Capacity(φ/mm)
    1.8
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Head Length(mm)
    33
  • Head Width(mm)
    23
  • Head Thickness(mm)
    10.5
  • Bottom Blade Length(mm)
    16
  • Weight(g)
    200
  • Finish
    Black finish
  • Features
    High Strength Pliers (for Piano Wire)
  • Remark
    Wrapping for consumer (blister pack)
187.5
2
12 Day(s)
-

Part Number : 2628G-180
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Total Length(mm)
    187.5
  • With/Without Spring
    Included
  • Piano Wire Cutting Capacity(φ/mm)
    2
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Head Length(mm)
    36
  • Head Width(mm)
    25
  • Head Thickness(mm)
    11
  • Bottom Blade Length(mm)
    14
  • Weight(g)
    245
  • Finish
    Black finish
  • Features
    High Strength Pliers (for Piano Wire)
  • Remark
    Wrapping for consumer (blister pack)
200
2.5
8 Day(s)
-

Part Number : 2628G-200
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Total Length(mm)
    200
  • With/Without Spring
    Included
  • Piano Wire Cutting Capacity(φ/mm)
    2.5
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Head Length(mm)
    39
  • Head Width(mm)
    27
  • Head Thickness(mm)
    12
  • Bottom Blade Length(mm)
    16
  • Weight(g)
    300
  • Finish
    Black finish
  • Features
    High Strength Pliers (for Piano Wire)
  • Remark
    Wrapping for consumer (blister pack)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)