(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Insulated Tool Set

Insulated Tool Set

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

A basic insulation tool set. It has a safe design which includes a safety mark which can confirm the consumption frequency at a glance. Always perform inspection before use.

Basic Specifications

  • Case Color
    Red
  • Set Content 1
    Insulated Type Nippers: 2171V-160 (Overall Length 160 mm, Copper Wire 2.7 mm, Piano Wire 1.6 mm)
  • Set Content 2
    Insulated Type Pliers: 2678V-180 (Overall Length 180 mm)
Part Number
Set Content(Points)

Refine by

  • 10
  • 19
  • Clear
Case Sizes: Opening(mm)

Refine by

  • 240
  • 260
  • Clear
Case Size: Depth(mm)

Refine by

  • 60
  • 160
  • Clear
Case Size: Height(mm)

Refine by

  • 330
  • 430
  • Clear
Mass(kg/set)

Refine by

  • 2
  • 5.5
  • Clear
Type

Refine by

  • Double open portable type
  • Single opening portable type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10
240
60
330
2
Double open portable type
15 Day(s)
-

Part Number : 3045V-1
Days to Ship 15 Day(s)
Standard Unit Price -

Specificationtitle

  • Set Content(Points)
    10
  • Case Sizes: Opening(mm)
    240
  • Case Size: Depth(mm)
    60
  • Case Size: Height(mm)
    330
  • Mass(kg/set)
    2
  • Type
    Double open portable type
  • Case Color
    Red
  • Set Content 1
    Insulated Type Nippers: 2171V-160 (Overall Length 160 mm, Copper Wire 2.7 mm, Piano Wire 1.6 mm)
  • Set Content 2
    Insulated Type Pliers: 2678V-180 (Overall Length 180 mm)
  • Set Content 3
    Insulated Wire Stripping Pliers: 2223V (Overall Length 160 mm, Maximum Cutting Capacity 0.5-5)
  • Set Content 4
    Insulated Standard Screwdriver: BE-8220S (3x100)
  • Set Content 5
    Insulated Standard Screwdriver: BE-8040S (4x100)
  • Set Content 6
    Insulated Standard Screwdriver: BE-8050S (5.5x125)
  • Set Content 7
    Insulated Phillips Screwdriver: BE-8610S (PH1x80)
  • Set Content 8
    Insulated Phillips Screwdriver: BE-8620S (PH2x100)
  • Set Content 9
    Insulated Type Straight Knife: 2820VP (Overall Length 180 mm, Blade Length 50 mm)
  • Set Content 10
    Insulated Type Electric Scissors: SC127V (Overall Length 130 mm, Blade Length 50 mm)
  • Set Content 11
    -
  • Set Content 12
    -
  • Set Content 13
    -
19
260
160
430
5.5
Single opening portable type
12 Day(s)
-

Part Number : 3045V-2
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Set Content(Points)
    19
  • Case Sizes: Opening(mm)
    260
  • Case Size: Depth(mm)
    160
  • Case Size: Height(mm)
    430
  • Mass(kg/set)
    5.5
  • Type
    Single opening portable type
  • Case Color
    Red
  • Set Content 1
    Insulated Type Nippers: 2171V-160 (Overall Length 160 mm, Copper Wire 2.7 mm, Piano Wire 1.6 mm)
  • Set Content 2
    Insulated Type Pliers: 2678V-180 (Overall Length 180 mm)
  • Set Content 3
    Insulated Long Nose Pliers: 2430V-160 (Overall Length 160 mm, Copper Wire 3 mm, Hard Wire 1.6 mm)
  • Set Content 4
    Insulated Wire Stripping Pliers: 2223V (Overall Length 160 mm, Maximum Cutting Capacity 0.5-5)
  • Set Content 5
    Insulated Standard Screwdriver: BE-8220S (3x100)
  • Set Content 6
    Insulated Standard Screwdriver: BE-8040S (4x100)
  • Set Content 7
    Insulated Standard Screwdriver: BE-8050S (5.5x125)
  • Set Content 8
    Insulated Standard Screwdriver: BE-8255S (6.5x150)
  • Set Content 9
    Insulated Phillips Screwdriver: BE-8610S (PH1x80)
  • Set Content 10
    Insulated Phillips Screwdriver: BE-8620S (PH2x100)
  • Set Content 11
    Insulated Type One-ended Wrench Set: 6MV (10, 11, 12, 13, 14, 17, 19 mm)
  • Set Content 12
    Insulated Type Straight Knife: 2820VP (Overall Length 180 mm, Blade Length 50 mm)
  • Set Content 13
    Insulated Type Electric Scissors: SC150NGV (Overall Length 150 mm, Blade Length 38 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)