Hexagon Wrench Set (Inch Size)

Hexagon Wrench Set (Inch Size)

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Inch size hex bar wrench set.
[Features]
· 7-piece hex wrench set.
· Made of special alloy steel. Black oxide surface processing.
· Equipped with a dedicated holder that indicates the size.
[Applications]
· Used for detaching small inch screws.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : TWH-02
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(Inch)
    0.028 / 0.035 / 0.05 / 1/16 / 3/32 / 5/64 / 7/64
  • Single Product/Set Classification
    Set Parts
  • Set Content
    0.028、0.035、0.05、1/16、5/64、3/32、7/64
  • Weight(g)
    15
  • Pcs. included in set
    7
  • Width across flats in millimeters(mm)
    0.71、0.89、1.27
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)