(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Screw Catch Driver

Screw Catch Driver

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Tip retains high screw precision, improving work performance in deep spaces.

Basic Specifications

Catalog

Japanese Only

Part Number
Standards for Tip Shape

Refine by

  • Plus (+)
  • Minus (-)
  • Clear
Tip Size Plus (+)

Refine by

  • No.00
  • No. 0
  • Clear
Tip Size, Slotted (-) Blade Width (mm) B1

Refine by

  • 4
  • Clear
Shaft Length L (mm)

Refine by

  • 100
  • 200
  • Clear
Tip Size, Slotted (-) Blade Thickness (mm) B2

Refine by

  • 0.5
  • Clear
Shaft Diameter(mm)

Refine by

  • 3
  • 4.3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Plus (+)
No.00
-
100
-
3
1 Day(s)
-

Part Number : DZ-21
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No.00
  • Tip Size, Slotted (-) Blade Width (mm) B1
    -
  • Shaft Length L (mm)
    100
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    -
  • Shaft Diameter(mm)
    3
  • Total Length(mm)
    154
  • Weight(g)
    13
  • Grip Diameter(mm)
    11
Plus (+)
No. 0
-
200
-
4.3
1 Day(s)
-

Part Number : DZ-24
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 0
  • Tip Size, Slotted (-) Blade Width (mm) B1
    -
  • Shaft Length L (mm)
    200
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    -
  • Shaft Diameter(mm)
    4.3
  • Total Length(mm)
    275
  • Weight(g)
    41
  • Grip Diameter(mm)
    16

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)