(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pro Nut Screwdriver

Pro Nut Screwdriver

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Power cushion clip exhibits excellent torque for hexagon bolt and nut tightening.

Basic Specifications

  • Specifications
    • STOCK
  • Standards for Tip Shape
    Box
  • Shaft Length L (mm)
    125
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    5.5
  • Shaft Diameter(mm)
    5.5
  • Total Length(mm)
    227
  • A(mm)
    35
  • B(mm)
    25
  • C(mm)
    9
  • Weight(g)
    97
  • Grip Diameter(mm)
    28
  • Applicable Fit Screw
    ISO conforming screw : 3
  • Characteristics
    Power cushion clip exhibits excellent torque for hexagon bolt and nut tightening.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : DNP-05
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Box
  • Shaft Length L (mm)
    125
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    5.5
  • Shaft Diameter(mm)
    5.5
  • Total Length(mm)
    227
  • A(mm)
    35
  • B(mm)
    25
  • C(mm)
    9
  • Weight(g)
    97
  • Grip Diameter(mm)
    28
  • Applicable Fit Screw
    ISO conforming screw : 3
  • Characteristics
    Power cushion clip exhibits excellent torque for hexagon bolt and nut tightening.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)