(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Ball Screwdriver Set DK-03

Ball Screwdriver Set DK-03

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Ball screwdriver set enabling tightening from an angle of around 30°.
[Features]
· Tightening is possible even at about a 30° tilt thanks to the ballpoint shape.
· The shaft is made from a high-carbon steel.
· Surface processing of screwdriver shaft is non-electrolytic nickel plating.
[Applications]
· Ideal for assembly and maintenance work.

Basic Specifications

  • Specifications
    • STOCK
  • Standards for Tip Shape
    Ball Point
  • Shaft Length L (mm)
    100 / 70 / 120
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    2 / 3 / 4 / 1.5 / 2.5
  • Shaft Diameter(mm)
    2 / 3 / 1.5 / 2.5 / 4
  • Total Length(mm)
    124 / 143 / 173 / 204
  • Weight(g)
    113
  • Grip Length(mm)
    54$73$84
  • Grip Diameter(mm)
    18$16$11
  • Case Size(mm)
    103×245
  • Material
    Shaft: High Carbon Steel
  • Characteristics
    Surface processing of screwdriver shaft is non-electrolytic nickel plating.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : DK-03
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Ball Point
  • Shaft Length L (mm)
    70 ~ 120
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    1.5 ~ 4
  • Shaft Diameter(mm)
    1.5 ~ 4
  • Total Length(mm)
    124 ~ 204
  • Weight(g)
    113
  • Grip Length(mm)
    54$73$84
  • Grip Diameter(mm)
    18$16$11
  • Case Size(mm)
    103×245
  • Material
    Shaft: High Carbon Steel
  • Characteristics
    Surface processing of screwdriver shaft is non-electrolytic nickel plating.
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)