(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Screwdriver for Special Screw and for Line Head Screw (for LH Screw)

Screwdriver for Special Screw and for Line Head Screw (for LH Screw)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Screwdriver for line head screws.
[Features]
· For special screws.
[Applications]
· For removing and tightening screws in gaming machines, game software devices, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Standards for Tip Shape
    Other
  • Shaft Length L (mm)
    90
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Shaft Diameter(mm)
    φ7.0
  • Total Length(mm)
    190
  • Tip Axis Length(mm)
    43
  • Grip Diameter(mm)
    φ25
  • Intended Use
    Home gaming consoles, gaming software, etc.

Details

Catalog

Japanese Only

Part Number
Tip Size

Refine by

  • Inner Diameter: φ 3.6 mm, Outer Diameter: 4.5 mm
  • Inner Diameter: φ 4.6 mm, Outer Diameter: 5.9 mm
  • Clear
Weight(g)

Refine by

  • 65
  • 69
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Inner Diameter: φ 3.6 mm, Outer Diameter: 4.5 mm
65
1 Day(s)
-

Part Number : DTC-20
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Other
  • Shaft Length L (mm)
    90
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size
    Inner Diameter: φ 3.6 mm, Outer Diameter: 4.5 mm
  • Shaft Diameter(mm)
    φ7.0
  • Total Length(mm)
    190
  • Tip Axis Length(mm)
    43
  • Weight(g)
    65
  • Grip Diameter(mm)
    φ25
  • Intended Use
    Home gaming consoles, gaming software, etc.
  • RoHS
    10
Inner Diameter: φ 4.6 mm, Outer Diameter: 5.9 mm
69
1 Day(s)
-

Part Number : DTC-27
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Other
  • Shaft Length L (mm)
    90
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size
    Inner Diameter: φ 4.6 mm, Outer Diameter: 5.9 mm
  • Shaft Diameter(mm)
    φ7.0
  • Total Length(mm)
    190
  • Tip Axis Length(mm)
    43
  • Weight(g)
    69
  • Grip Diameter(mm)
    φ25
  • Intended Use
    Home gaming consoles, gaming software, etc.
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used for screws with special shape.

Specification

●Blade Edge:Line Head
●Shaft Length(mm):90
●Total Length(mm):190
●SPQ(piece):10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)