(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cord Pliers PA-01 – 04

Cord Pliers PA-01 – 04

Standard Unit Price:
-
Days to Ship :
1 Day(s)

These multi-functional press-fitting pliers support any field of crimping.
[Features]
· These multi-functional crimping pliers have many functions presented compactly, essential for precision wiring work.
· The tough body and precision machining provides reliable crimping force and sharp cutting force.
· Universal type supporting various operations with one product.
· Cushion grip that allows powerful tightening.
[Applications]
· For maintenance of automobiles, factory maintenance, telephone wiring, various hobbies, audio, television, other home electronics equipment.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Pliers Type
    Pliers
  • Total Length(mm)
    245
  • With/Without Spring
    Not Included
  • Set / Single
    Single Item
  • Product Model
    For Bare Terminals / Insulated Terminals / Connection Terminals (Open Barrel Type)
  • Width(mm)
    52
  • Material
    Main Body: High Carbon Steel; Grip: PVC
  • Body / Option
    Main Body
  • Weight(g)
    250
  • Characteristics
    These multi-functional crimping pliers have many features required for precision wiring work. The product has a strong body and precision machining capabilities. Reliable crimping force and sharp cutting force increase work efficiency.

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : PA-01
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Pliers Type
    Pliers
  • Total Length(mm)
    245
  • With/Without Spring
    Not Included
  • Set / Single
    Single Item
  • Product Model
    For Bare Terminals / Insulated Terminals / Connection Terminals (Open Barrel Type)
  • Width(mm)
    52
  • Material
    Main Body: High Carbon Steel; Grip: PVC
  • Body / Option
    Main Body
  • Weight(g)
    250
  • Characteristics
    These multi-functional crimping pliers have many features required for precision wiring work. The product has a strong body and precision machining capabilities. Reliable crimping force and sharp cutting force increase work efficiency.
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Produces strong body and precision machining proven crimping force and sharp cutting strength increases work efficiency.

Specification

●Crimp Terminal(mm2) For Insulating Terminal:0.3, 0.4, 0.5, 1.25, 2.0
●Crimp Terminal(mm2) For bare terminal:0.5, 1.25, 2.0
●Crimp Terminal(mm2) For Connector Terminal:0.3, 0.4, 0.5, 1.25

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)