(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Micro Nipper NS-03

Micro Nipper NS-03

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Careful hardening has realized nippers with incredible sharpness and durability.
[Features]
· Handle has a soft grip specification.
· The cutting edge provides a sharp, full flush cut.
[Applications]
· For work in the periphery of small circuit boards.

Basic Specifications

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    128
  • With/Without Spring
    Included
  • Copper Wire Cutting Capacity(φ/mm)
    1.4
  • Set / Single
    Single Item
  • Blade Hardness
    HRC58±4
  • Material
    High Carbon Steel
  • Body / Option
    Main Body
  • Weight(g)
    70
  • Characteristics
    The handle is designed with a soft grip. Considerable care is given tot he heat curing that makes the cutting edges especially durable. The cutting angle consists of a sharp, full-flash cut.
  • Supplement
    Has a metal fitting for the adjustment of blade opening width.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : NS-03
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    128
  • With/Without Spring
    Included
  • Copper Wire Cutting Capacity(φ/mm)
    1.4
  • Set / Single
    Single Item
  • Blade Hardness
    HRC58±4
  • Material
    High Carbon Steel
  • Body / Option
    Main Body
  • Weight(g)
    70
  • Characteristics
    The handle is designed with a soft grip. Considerable care is given tot he heat curing that makes the cutting edges especially durable. The cutting angle consists of a sharp, full-flash cut.
  • Supplement
    Has a metal fitting for the adjustment of blade opening width.
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)