(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Micro Nipper NS-04

Micro Nipper NS-04

Standard Unit Price:
-
Days to Ship :
1 Day(s)

With a small head, these nippers are used for working in the periphery of circuit boards.
[Features]
· The cutting edge provides a sharp, full flush cut.
· The blade part has high durability thanks to thorough hardening which achieves sharp cutting ability.
· Brackets are included so that it is possible to adjust the width of the blade part opening (with a coil spring function to prevent dropping out).
· Uses environmentally friendly elastomer for the grip part that tightly fits to hands.
· The grip part has a surface resistance value of approximately 1 x 10^6 to 1 x 10^7 Ω/sq (not an insulated tool).
[Applications]
· For work on substrates.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    120
  • With/Without Spring
    Included
  • Copper Wire Cutting Capacity(φ/mm)
    1.2
  • Set / Single
    Single Item
  • Blade Hardness
    HRC58±4
  • Material
    High Carbon Steel
  • Body / Option
    Main Body
  • Weight(g)
    67
  • Characteristics
    Sharp full flush cut blade. Sharpness and durability are outstanding because of careful quenching. Includes a width-adjusting bracket for blade opening (with coil spring fall prevention function). Includes a convenient strap hole for fall prevention.

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : NS-04
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    120
  • With/Without Spring
    Included
  • Copper Wire Cutting Capacity(φ/mm)
    1.2
  • Set / Single
    Single Item
  • Blade Hardness
    HRC58±4
  • Material
    High Carbon Steel
  • Body / Option
    Main Body
  • Weight(g)
    67
  • Characteristics
    Sharp full flush cut blade. Sharpness and durability are outstanding because of careful quenching. Includes a width-adjusting bracket for blade opening (with coil spring fall prevention function). Includes a convenient strap hole for fall prevention.
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By careful quenching, the sharpness is great and excellent in durability.
●With bracket that can adjust the blade opening width.

Specification

●Cutting Performance(mm) Copper Wire:Φ1.2
●Total Length(mm):120
●SPQ(piece):5
●Round Blade
●With mechanical spring
●Surface Resistivity: 1 x 106 to107Ω

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)