(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Terminal Set PA

Terminal Set PA

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
・ It is used for setting frequently used crimp terminals and connectors in a compact plastic case
・ Case outer dimension (Internal dimensions): 87 (82) × 60 (52) × 20 (17) mm
・ Material is copper, tin plated
[Applications]
・ Crimping work

(i)Caution

  • The image is an example.

Basic Specifications

  • Product Category
    Part
  • Set / Single
    Set Product
  • Terminal Types
    Bare terminal
  • Conductor Area(mm2)
    Bare Terminal R: 0.5, 1.25, 1.25, 2, 5.5 / Bare Terminal Y: 1.25, 2, 5.5
  • Screw Diameter(mm)
    Bare Terminal R: 3, 3, 4, 5, 6 / Bare Terminal Y: 4, 5, 6
  • Body / Option
    Option
  • Supplement
    Case outer dimensions (inner dimensions): 87 (82) x 60 (52) x 20 (17) mm
  • Quantity
    Bare Terminal R: 10, 10, 10, 10, 5 / Bare Terminal Y: 10, 10, 5

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : PA-91
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Part
  • Set / Single
    Set Product
  • Terminal Types
    Bare terminal
  • Conductor Area(mm2)
    Bare Terminal R: 0.5, 1.25, 1.25, 2, 5.5 / Bare Terminal Y: 1.25, 2, 5.5
  • Screw Diameter(mm)
    Bare Terminal R: 3, 3, 4, 5, 6 / Bare Terminal Y: 4, 5, 6
  • Body / Option
    Option
  • Supplement
    Case outer dimensions (inner dimensions): 87 (82) x 60 (52) x 20 (17) mm
  • Quantity
    Bare Terminal R: 10, 10, 10, 10, 5 / Bare Terminal Y: 10, 10, 5
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

A Set Of Frequently-Used Crimp Terminals And Connectors

PA-92

PA-92

 

Terminal Set PA-91/PA-92 Contents And Dimensions

Terminal Set PA-91

Case outer dimensions (inner dimensions): 87 (82) × 60 (52) × 20 (17) mm

Tip TypeConductor Cross-Sectional Area.
(mm2)
Screw Diameter.
(mm)
Bare TerminalsR0.53
1.253
1.254
25
5.56
Y1.254
25
5.56

Terminal Set PA-92

Case outer dimensions (inner dimensions): 87 (82) × 60 (52) × 20 (17) mm

Tip TypeConductor Cross-Sectional Area.
(mm2)
Screw Diameter.
(mm)
Insulated TerminalsRV1.253
1.254
25
YV1.253
1.254
25

Main Cable Types And Applications

Main Cable Types And Applications

Related Products

Long-nose radio pliers

Long-nose radio pliers

Long-nosed radio pliers, ideal for working in tight, recessed areas.

Precision Crimper PA-21

Precision Crimper PA-21

Capable of crimping over 100 different types of terminals into perfect shape. Economical and light weight.


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)