(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
steel wire nippers

steel wire nippers

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The blade tip is specially hardened to provide excellent durability.
[Applications]
· Cuts piano wire, thin iron wire, and copper wire of up to 0.5 mm.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    120
  • With or without Spring
    Available
  • Copper Wire Cutting Performance(φ/mm)
    1.2
  • Piano Wire Cutting Performance(φ/mm)
    0.5
  • Main body: option
    Main Body
  • Trusco Code
    368-9158
  • Mass(g)
    90
  • Features
    The blade tip is specially heat treated to provide excellent durability
  • Specifications
    With Spring
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
Part Number : P56-120
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    120
  • With or without Spring
    Available
  • Copper Wire Cutting Performance(φ/mm)
    1.2
  • Piano Wire Cutting Performance(φ/mm)
    0.5
  • Main body: option
    Main Body
  • Trusco Code
    368-9158
  • Mass(g)
    90
  • Features
    The blade tip is specially heat treated to provide excellent durability
  • Specifications
    With Spring