(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Duckbill Pliers, 2500-200

Duckbill Pliers, 2500-200

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The tip is diamond-knurled for a strong grip even with light force. Tough and lightweight.
[Applications]
· For gripping and pulling plates, springs, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    NA
  • A(mm)
    38
  • Tip Shape(mm)
    5×7
  • Main body: option
    Main Body
  • Trusco Code
    368-9026
  • Mass(g)
    210
  • Features
    The tip is diamond-knurled for a strong grip even with light force
  • Features 2
    Strong and Lightweight
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : 2500-200
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • With or without Spring
    NA
  • A(mm)
    38
  • Tip Shape(mm)
    5×7
  • Main body: option
    Main Body
  • Trusco Code
    368-9026
  • Mass(g)
    210
  • Features
    The tip is diamond-knurled for a strong grip even with light force
  • Features 2
    Strong and Lightweight

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)