(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
(Merry) Miniature Curved-Tip Needle-Nose Pliers

(Merry) Miniature Curved-Tip Needle-Nose Pliers

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· M-06 tip has a 45° bend.
[Applications]
· Assembling, disassembling, and lead wire processing of precision equipment.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    110
  • With or without Spring
    Available
  • Main body: option
    Main Body
  • Trusco Code
    111-1591
  • Mass(g)
    40
  • Features
    M-06 tip has a 45° bend
  • Specifications
    With Spring
  • Tip thickness(mm)
    1
  • Tip
    Not Serrated
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : M-07
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    110
  • With or without Spring
    Available
  • Main body: option
    Main Body
  • Trusco Code
    111-1591
  • Mass(g)
    40
  • Features
    M-06 tip has a 45° bend
  • Specifications
    With Spring
  • Tip thickness(mm)
    1
  • Tip
    Not Serrated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)