(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
(Merry) Heavy-Duty Pliers for Pipe Purging

Click this image to zoom it.

Move the mouse over the image to zoom

(Merry) Heavy-Duty Pliers for Pipe Purging

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Plier Type
    Pliers
  • With or without Spring
    Available
  • Main body: option
    Main Body
  • Features
    A groove for holding steel wires is processed, allowing for safe work through tubes.
  • Features 2
    With dimension scale on head

Details

Part Number
Overall Length(mm)

Refine by

  • 185
  • 225
  • Clear
Steel Wire Cutting Performance(φ/mm)

Refine by

  • 3.2
  • 3.6
  • Clear
Copper Wire Cutting Performance(φ/mm)

Refine by

  • 4
  • 4.5
  • Clear
VA (VVF) Wire Cutting Capacity(φ/mm)

Refine by

  • 2.0X3 core
  • 2.6X3 core
  • Clear
Fall-prevention strap attachment hole

Refine by

  • Available
  • NA
  • Clear
Trusco Code

Refine by

  • 368-9018
  • 395-6598
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
185
3.2
4
2.0X3 core
NA
395-6598
1 Day(s)
-

Part Number : 2050S-185
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    185
  • With or without Spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    3.2
  • Copper Wire Cutting Performance(φ/mm)
    4
  • VA (VVF) Wire Cutting Capacity(φ/mm)
    2.0X3 core
  • Fall-prevention strap attachment hole
    NA
  • Main body: option
    Main Body
  • Trusco Code
    395-6598
  • Mass(g)
    310
  • Features
    A groove for holding steel wires is processed, allowing for safe work through tubes.
  • Features 2
    With dimension scale on head
225
3.6
4.5
2.6X3 core
Available
368-9018
1 Day(s)
-

Part Number : 2050S-225
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    225
  • With or without Spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    3.6
  • Copper Wire Cutting Performance(φ/mm)
    4.5
  • VA (VVF) Wire Cutting Capacity(φ/mm)
    2.6X3 core
  • Fall-prevention strap attachment hole
    Available
  • Main body: option
    Main Body
  • Trusco Code
    368-9018
  • Mass(g)
    430
  • Features
    A groove for holding steel wires is processed, allowing for safe work through tubes.
  • Features 2
    With dimension scale on head

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Grooves grasping the steel wire are processed and threading work can be performed safely.
●The dimension scale is attached to the head.

Specification

●SPQ(piece):6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)