(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Axial Pliers (LL Type)

Axial Pliers (LL Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Small head ideal for narrow spaces.
· Since the release lever is on the upper surface of the handle, it is easy to use without rebound.
· Ideal for holding 2 flat panels of the same thickness.
[Applications]
· Plate welding positioning, bending, crimping, corrections, and other plate metal work.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    215
  • With or without Spring
    NA
  • Maximum Tightening Force(kN)
    4.5
  • Main body: option
    Main Body
  • Trusco Code
    328-7891
  • Mass(g)
    510
  • Features
    Small head ideal for narrow spaces
  • Features 2
    Since the release lever is on the upper surface of the handle, it is easy to use without rebound
  • Features 3
    Ideal for holding 2 flat panels of the same thickness.
  • Application
    Plate welding location determination, bending, crimping, corrections, and other plate metal work
  • Specifications
    Fully quenched product
  • Head hardness
    HRC42~48
  • Maximum Opening(mm)
    12
  • Mouth Width(mm)
    45
  • Mouth Depth(mm)
    25

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TAXLL-200
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    215
  • With or without Spring
    NA
  • Maximum Tightening Force(kN)
    4.5
  • Main body: option
    Main Body
  • Trusco Code
    328-7891
  • Mass(g)
    510
  • Features
    Small head ideal for narrow spaces
  • Features 2
    Since the release lever is on the upper surface of the handle, it is easy to use without rebound
  • Features 3
    Ideal for holding 2 flat panels of the same thickness.
  • Application
    Plate welding location determination, bending, crimping, corrections, and other plate metal work
  • Specifications
    Fully quenched product
  • Head hardness
    HRC42~48
  • Maximum Opening(mm)
    12
  • Mouth Width(mm)
    45
  • Mouth Depth(mm)
    25

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because the head is small, it is optimum for narrow places.
●Optimum for holding 2 flat panels of the same thickness.

Specification

●Max Opening(mm):10
●Max Clamping Pressure(kN):4.5
●Head Hardness: HRC42 to 48 
●Full Hardened Product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)