(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Axial Pliers (J Type)

Axial Pliers (J Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Very small head ideal for narrower spaces.
· Since the release lever is on the upper surface of the handle, it is easy to use without rebound.
· Optimal for stacking and holding flat and curved panels.
[Applications]
· Plate welding positioning, bending, crimping, corrections, and other plate metal work.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    210
  • With or without Spring
    NA
  • Maximum Tightening Force(kN)
    5.3
  • Main body: option
    Main Body
  • Trusco Code
    328-7882
  • Mass(g)
    470
  • Features
    Very small head ideal for narrower spaces
  • Features 2
    Since the release lever is on the upper surface of the handle, it is easy to use without rebound
  • Features 3
    Optimal for stacking and holding flat and curved panels
  • Application
    Plate welding location determination, bending, crimping, corrections, and other plate metal work
  • Specifications
    Fully quenched product
  • Head hardness
    HRC42~48
  • Maximum Opening(mm)
    15
  • Mouth Width(mm)
    24
  • Mouth Depth(mm)
    30

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TAXJ-200
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    210
  • With or without Spring
    NA
  • Maximum Tightening Force(kN)
    5.3
  • Main body: option
    Main Body
  • Trusco Code
    328-7882
  • Mass(g)
    470
  • Features
    Very small head ideal for narrower spaces
  • Features 2
    Since the release lever is on the upper surface of the handle, it is easy to use without rebound
  • Features 3
    Optimal for stacking and holding flat and curved panels
  • Application
    Plate welding location determination, bending, crimping, corrections, and other plate metal work
  • Specifications
    Fully quenched product
  • Head hardness
    HRC42~48
  • Maximum Opening(mm)
    15
  • Mouth Width(mm)
    24
  • Mouth Depth(mm)
    30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because the head is so small, it is optimum for narrower places.
●Optimum for stacking and holding flat panels and returning panels.

Specification

●Max Opening(mm):14
●Max Clamping Pressure(kN):5.3
●Head Hardness: HRC42 to 48 
●Full Hardened Product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)