(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Double Ring Pliers, Universal Type

Double Ring Pliers, Universal Type

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Structure that allows the ring to open with a single touch. (PAT.P)

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Plier Type
    Pliers
  • With or without Spring
    NA
  • Main body: option
    Main Body
  • Mass(g)
    125
  • Features
    Structure that allows the ring to open with a single touch (PAT.P)
  • Specifications
    Glossy Finish
  • Material
    Body: Carbon steel (S58C)
Part Number
Overall Length(mm)

Refine by

  • 145
  • 150
  • 155
  • Clear
Compatible Ring Size(mm)

Refine by

  • 6-15
  • 12-20
  • 15-40
  • Clear
Ring Usage Range(mm)

Refine by

  • 0.5–1.0
  • 1.0~1.5
  • 1.2 to 1.8
  • Clear
JAN Code

Refine by

  • 4989999174618
  • 4989999174625
  • 4989999174632
  • Clear
Trusco Code

Refine by

  • 408-9031
  • 408-9022
  • 408-9014
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
155
6-15
0.5–1.0
4989999174618
408-9014
1 Day(s)
-

Part Number : TRP-15S
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    155
  • With or without Spring
    NA
  • Compatible Ring Size(mm)
    6-15
  • Ring Usage Range(mm)
    0.5–1.0
  • Main body: option
    Main Body
  • JAN Code
    4989999174618
  • Trusco Code
    408-9014
  • Mass(g)
    125
  • Features
    Structure that allows the ring to open with a single touch (PAT.P)
  • Specifications
    Glossy Finish
  • Material
    Body: Carbon steel (S58C)
145
12-20
1.2 to 1.8
4989999174632
408-9031
12 Day(s)
-

Part Number : TRP-20H
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    145
  • With or without Spring
    NA
  • Compatible Ring Size(mm)
    12-20
  • Ring Usage Range(mm)
    1.2 to 1.8
  • Main body: option
    Main Body
  • JAN Code
    4989999174632
  • Trusco Code
    408-9031
  • Mass(g)
    125
  • Features
    Structure that allows the ring to open with a single touch (PAT.P)
  • Specifications
    Glossy Finish
  • Material
    Body: Carbon steel (S58C)
150
15-40
1.0~1.5
4989999174625
408-9022
1 Day(s)
-

Part Number : TRP-40L
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    150
  • With or without Spring
    NA
  • Compatible Ring Size(mm)
    15-40
  • Ring Usage Range(mm)
    1.0~1.5
  • Main body: option
    Main Body
  • JAN Code
    4989999174625
  • Trusco Code
    408-9022
  • Mass(g)
    125
  • Features
    Structure that allows the ring to open with a single touch (PAT.P)
  • Specifications
    Glossy Finish
  • Material
    Body: Carbon steel (S58C)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)