(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
<TRC> Snap Ring Pliers (for use with Shafts)

Snap Ring Pliers (for use with Shafts)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· S57C is used to make the main body and tip extremely tough.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Shaft/hole
    For Shaft
  • With or without Spring
    Available
  • With/without tip claw replacement function
    NA
  • Compatible Ring Size(mm)
    10-25
  • Claw Tip Diameter(mm)
    1.3
  • Main body: option
    Main Body
  • Features
    S57C is used to make the main body and tip extremely tough
  • Specifications
    With Spring

Details

Part Number
Overall Length(mm)

Refine by

  • 130
  • 140
  • Clear
JAN Code

Refine by

  • 4989999461282
  • 4989999461299
  • Clear
Trusco Code

Refine by

  • 329-3939
  • 329-3921
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
140
4989999461282
329-3921
1 Day(s)
-

Part Number : TRP-140SA
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Overall Length(mm)
    140
  • Shaft/hole
    For Shaft
  • With or without Spring
    Available
  • With/without tip claw replacement function
    NA
  • Compatible Ring Size(mm)
    10-25
  • Claw Tip Diameter(mm)
    1.3
  • Main body: option
    Main Body
  • JAN Code
    4989999461282
  • Trusco Code
    329-3921
  • Mass(g)
    106
  • Features
    S57C is used to make the main body and tip extremely tough
  • Specifications
    With Spring
  • Claw Shape
    Straight jaw
130
4989999461299
329-3939
1 Day(s)
-

Part Number : TRP-140SB
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Overall Length(mm)
    130
  • Shaft/hole
    For Shaft
  • With or without Spring
    Available
  • With/without tip claw replacement function
    NA
  • Compatible Ring Size(mm)
    10-25
  • Claw Tip Diameter(mm)
    1.3
  • Main body: option
    Main Body
  • JAN Code
    4989999461299
  • Trusco Code
    329-3939
  • Mass(g)
    110
  • Features
    S57C is used to make the main body and tip extremely tough
  • Specifications
    With Spring
  • Claw Shape
    Curved Claw

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)