Handy Box

Handy Box

Choose according to the size and shape of the stored items.

Part Number

Configured Part Number is shown.

Part Number
200404BL00-B
200704BL01-B
200803RE00-R
Part NumberVolume DiscountDays to ShipCase Dimensions (Frontage x Depth x Height)
(mm)
Case Color Mass
(g)
Effective Internal Dimension Frontage
(mm)
Effective Internal Dimension Depth
(mm)
Effective Internal Dimension Height
(mm)
JAN Code Trusco Code Features Body Material
11 Day(s) or more 359X180X90Blue408351166864983049953024296-7481Choose according to the size and shape of the stored items.Polypropylene (PP)
12 Day(s) or more 328X182X154Blue5802521611444983049953918296-7502Choose according to the size and shape of the stored items.Polypropylene (PP)
11 Day(s) or more 370X166X120Red4303541521054983049955325296-7499Choose according to the size and shape of the stored items.Polypropylene (PP)

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Resin-Made Tool Box

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)