(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Free Case (Fixed/Movable Partition Type)

Free Case (Fixed/Movable Partition Type)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Partitions on longitudinal direction are fixed, while they are freely adjustable in the lateral direction.
· The base has large rounded corners to make it easy to take out objects.

Basic Specifications

  • Specifications
    • STOCK
  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Details Type
    Parts Case
  • Features
    Partitions on longitudinal direction are fixed, while they are freely adjustable in the lateral direction.
  • Material
    Polypropylene (PP)
Part Number
Case Size (Frontage x Depth x Height)(mm)

Refine by

  • 157 × 102 × 40
  • 206 × 145 × 40
  • 255 × 190 × 40
  • Clear
Mass(g)

Refine by

  • 109.2
  • 193.2
  • 302.8
  • Clear
Effective inside dimension, frontage(mm)

Refine by

  • 144
  • 193
  • 241
  • Clear
Effective inside dimension, depth(mm)

Refine by

  • 83
  • 126
  • 169
  • Clear
Effective inside dimension, height(mm)

Refine by

  • 33
  • 83
  • Clear
JAN Code

Refine by

  • 4989999511789
  • 4989999511796
  • 4989999511802
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
255 × 190 × 40
302.8
241
169
33
4989999511802
35 Day(s)
-

Part Number : TFC-1200
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    255 × 190 × 40
  • Mass(g)
    302.8
  • Details Type
    Parts Case
  • Effective inside dimension, frontage(mm)
    241
  • Effective inside dimension, depth(mm)
    169
  • Effective inside dimension, height(mm)
    33
  • JAN Code
    4989999511802
  • Trusco Code
    299-5051
  • Features
    Partitions on longitudinal direction are fixed, while they are freely adjustable in the lateral direction.
  • Material
    Polypropylene (PP)
  • Accessory
    Partition: 16 pcs
157 × 102 × 40
109.2
144
83
83
4989999511789
1 Day(s)
-

Part Number : TFC-600
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    157 × 102 × 40
  • Mass(g)
    109.2
  • Details Type
    Parts Case
  • Effective inside dimension, frontage(mm)
    144
  • Effective inside dimension, depth(mm)
    83
  • Effective inside dimension, height(mm)
    83
  • JAN Code
    4989999511789
  • Trusco Code
    299-5034
  • Features
    Partitions on longitudinal direction are fixed, while they are freely adjustable in the lateral direction.
  • Material
    Polypropylene (PP)
  • Accessory
    Partition: 4 pcs
206 × 145 × 40
193.2
193
126
33
4989999511796
1 Day(s)
-

Part Number : TFC-800
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    206 × 145 × 40
  • Mass(g)
    193.2
  • Details Type
    Parts Case
  • Effective inside dimension, frontage(mm)
    193
  • Effective inside dimension, depth(mm)
    126
  • Effective inside dimension, height(mm)
    33
  • JAN Code
    4989999511796
  • Trusco Code
    299-5042
  • Features
    Partitions on longitudinal direction are fixed, while they are freely adjustable in the lateral direction.
  • Material
    Polypropylene (PP)
  • Accessory
    Partition: 9 pcs

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)