(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Large Vehicle Mounted Tool Box (with Mid-Shelf)

Large Vehicle Mounted Tool Box (with Mid-Shelf)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· With a very large storage box, it is designed to be durable enough to withstand both indoors as well as outdoor work sites. This can protect stored goods from theft, etc.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Onboard Storage Box for Vehicles
  • Case color
    Green
  • Features
    With a very large storage box, it is designed to be durable enough to withstand both indoors as well as outdoor work sites. This can protect stored goods from theft, etc.
  • Material
    Steel
  • Specification 1
    With 1 middle shelf (fixed by welding)
  • Accessory
    Inner tray
Part Number
Case Size (Frontage x Depth x Height)(mm)

Refine by

  • 900 × 520 × 650
  • 1200 × 520 × 650
  • 1400 × 520 × 650
  • Clear
Mass(g)

Refine by

  • 25600
  • 30400
  • 35200
  • Clear
JAN Code

Refine by

  • 4989999510881
  • 4989999510898
  • 4989999510904
  • Clear
Trusco Code

Refine by

  • 239-0671
  • 239-0663
  • 239-0655
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1200 × 520 × 650
30400
4989999510898
239-0663
Quote
-

Part Number : FT-12000
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Onboard Storage Box for Vehicles
  • Case Size (Frontage x Depth x Height)(mm)
    1200 × 520 × 650
  • Case color
    Green
  • Mass(g)
    30400
  • JAN Code
    4989999510898
  • Trusco Code
    239-0663
  • Features
    With a very large storage box, it is designed to be durable enough to withstand both indoors as well as outdoor work sites. This can protect stored goods from theft, etc.
  • Material
    Steel
  • Specification 1
    With 1 middle shelf (fixed by welding)
  • Accessory
    Inner tray
1400 × 520 × 650
35200
4989999510904
239-0671
Quote
-

Part Number : FT-14000
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Onboard Storage Box for Vehicles
  • Case Size (Frontage x Depth x Height)(mm)
    1400 × 520 × 650
  • Case color
    Green
  • Mass(g)
    35200
  • JAN Code
    4989999510904
  • Trusco Code
    239-0671
  • Features
    With a very large storage box, it is designed to be durable enough to withstand both indoors as well as outdoor work sites. This can protect stored goods from theft, etc.
  • Material
    Steel
  • Specification 1
    With 1 middle shelf (fixed by welding)
  • Accessory
    Inner tray
900 × 520 × 650
25600
4989999510881
239-0655
Quote
-

Part Number : FT-9000
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Onboard Storage Box for Vehicles
  • Case Size (Frontage x Depth x Height)(mm)
    900 × 520 × 650
  • Case color
    Green
  • Mass(g)
    25600
  • JAN Code
    4989999510881
  • Trusco Code
    239-0655
  • Features
    With a very large storage box, it is designed to be durable enough to withstand both indoors as well as outdoor work sites. This can protect stored goods from theft, etc.
  • Material
    Steel
  • Specification 1
    With 1 middle shelf (fixed by welding)
  • Accessory
    Inner tray

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)