Work Tote Bag

Work Tote Bag

Standard Unit Price:
-
Days to Ship :
2 Day(s)

[Features]
· Convenient for transportation with shoulder strap.
· Can be folded when not used and is compact.
· Has sufficient storage capacity even on the external surface.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    1140
  • Width(mm)
    300
  • Depth(mm)
    200
  • Height(mm)
    350
Part Number
Case color

Refine by

  • Black
  • Other
  • Clear
Trusco Code

Refine by

  • 389-7761
  • 389-7745
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Black
389-7745
2 Day(s)
-

Part Number : TWT-BK
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Black
  • Mass(g)
    1140
  • Width(mm)
    300
  • Depth(mm)
    200
  • Height(mm)
    350
  • Trusco Code
    389-7745
  • Features
    Convenient for transportation with shoulder. Can be folded when not used and compact. Has sufficient storage capacity even on the external surface.
  • Material
    Polypropylene (PP)
  • Accessory
    Shoulder Belt
  • Shape
    Workpiece Back
Other
389-7761
2 Day(s)
-

Part Number : TWT-GY
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Other
  • Mass(g)
    1140
  • Width(mm)
    300
  • Depth(mm)
    200
  • Height(mm)
    350
  • Trusco Code
    389-7761
  • Features
    Convenient for transportation with shoulder. Can be folded when not used and compact. Has sufficient storage capacity even on the external surface.
  • Material
    Polypropylene (PP)
  • Accessory
    Shoulder Belt
  • Shape
    Workpiece Back

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)