(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Worker's Tool Bag

Worker's Tool Bag

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A tool bag convenient for storage and carrying of tools.
· As a fully open type, tools can be easily put in and taken out.

Basic Specifications

  • Specifications
    • STOCK
  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    1100
  • Width(mm)
    450
  • Depth(mm)
    260
  • Height(mm)
    250
  • Features
    Tool bag convenient for carrying and storing tools. As a fully open type, tools can be easily put in and taken out.
  • Material
    Polyester

Details

Part Number
Case color

Refine by

  • Black
  • Other
  • Clear
Trusco Code

Refine by

  • 392-6583
  • 392-6575
  • 392-6567
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Other
392-6567
1 Day(s)
-

Part Number : TC-450-BG
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Other
  • Mass(g)
    1100
  • Width(mm)
    450
  • Depth(mm)
    260
  • Height(mm)
    250
  • Trusco Code
    392-6567
  • Features
    Tool bag convenient for carrying and storing tools. As a fully open type, tools can be easily put in and taken out.
  • Material
    Polyester
Black
392-6575
1 Day(s)
-

Part Number : TC-450-BK
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Black
  • Mass(g)
    1100
  • Width(mm)
    450
  • Depth(mm)
    260
  • Height(mm)
    250
  • Trusco Code
    392-6575
  • Features
    Tool bag convenient for carrying and storing tools. As a fully open type, tools can be easily put in and taken out.
  • Material
    Polyester
Other
392-6583
1 Day(s)
-

Part Number : TC-450-NV
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Other
  • Mass(g)
    1100
  • Width(mm)
    450
  • Depth(mm)
    260
  • Height(mm)
    250
  • Trusco Code
    392-6583
  • Features
    Tool bag convenient for carrying and storing tools. As a fully open type, tools can be easily put in and taken out.
  • Material
    Polyester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A convenient tool bag for tool transport and storage.

Specification

●W x D x H(mm):450 x 260 x 250
●SPQ(piece):10
●With side reinforcement plate

Materials

●Polyester

Warning

●Shoulder Strap Sold Separately

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)