(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Waterproof bucket

Waterproof bucket

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Completely waterproof type that achieves great strength as a storage bag.
· Can be folded to a compact size for storage.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Features
    Completely waterproof type that achieves great strength as a storage bag. Can be compactly folded for storage.
  • Material
    Polyester, Interior: Polyurethane
Part Number
Mass(g)

Refine by

  • 550
  • 630
  • 650
  • 700
  • Clear
Diameter(mm)

Refine by

  • 240
  • 285
  • 340
  • Clear
Height(mm)

Refine by

  • 240
  • 285
  • 350
  • 450
  • Clear
JAN Code

Refine by

  • 4989999048957
  • 4989999048964
  • 4989999048971
  • 4989999048988
  • Clear
Trusco Code

Refine by

  • 389-7648
  • 389-7630
  • 389-7621
  • 389-7613
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
550
240
240
4989999048957
389-7613
12 Day(s)
-

Part Number : TBS24-S
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    550
  • Diameter(mm)
    240
  • Height(mm)
    240
  • JAN Code
    4989999048957
  • Trusco Code
    389-7613
  • Features
    Completely waterproof type that achieves great strength as a storage bag. Can be compactly folded for storage.
  • Material
    Polyester, Interior: Polyurethane
630
285
285
4989999048964
389-7621
8 Day(s)
-

Part Number : TBS28-M
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    630
  • Diameter(mm)
    285
  • Height(mm)
    285
  • JAN Code
    4989999048964
  • Trusco Code
    389-7621
  • Features
    Completely waterproof type that achieves great strength as a storage bag. Can be compactly folded for storage.
  • Material
    Polyester, Interior: Polyurethane
650
340
350
4989999048971
389-7630
8 Day(s)
-

Part Number : TBS34-L
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    650
  • Diameter(mm)
    340
  • Height(mm)
    350
  • JAN Code
    4989999048971
  • Trusco Code
    389-7630
  • Features
    Completely waterproof type that achieves great strength as a storage bag. Can be compactly folded for storage.
  • Material
    Polyester, Interior: Polyurethane
700
340
450
4989999048988
389-7648
8 Day(s)
-

Part Number : TBS34-LL
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    700
  • Diameter(mm)
    340
  • Height(mm)
    450
  • JAN Code
    4989999048988
  • Trusco Code
    389-7648
  • Features
    Completely waterproof type that achieves great strength as a storage bag. Can be compactly folded for storage.
  • Material
    Polyester, Interior: Polyurethane

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)