(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Large Storage Bag

Large Storage Bag

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A big bag with large storage capacity.
· Useful for carrying bulky objects.

Basic Specifications

  • Specifications
    • STOCK
  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Features
    Big bag with large storage capacity. Useful for carrying bulky objects.
  • Material
    Polyester

Details

Part Number
Mass(g)

Refine by

  • 290
  • 560
  • 690
  • Clear
Width(mm)

Refine by

  • 440
  • 600
  • 760
  • Clear
Depth(mm)

Refine by

  • 280
  • 330
  • 470
  • Clear
Height(mm)

Refine by

  • 410
  • 560
  • 710
  • Clear
Trusco Code

Refine by

  • 392-6761
  • 392-6737
  • 392-6729
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
560
600
330
560
392-6729
1 Day(s)
-

Part Number : TC-DB-L
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    560
  • Width(mm)
    600
  • Depth(mm)
    330
  • Height(mm)
    560
  • Trusco Code
    392-6729
  • Features
    Big bag with large storage capacity. Useful for carrying bulky objects.
  • Material
    Polyester
290
440
280
410
392-6737
1 Day(s)
-

Part Number : TC-DB-M
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    290
  • Width(mm)
    440
  • Depth(mm)
    280
  • Height(mm)
    410
  • Trusco Code
    392-6737
  • Features
    Big bag with large storage capacity. Useful for carrying bulky objects.
  • Material
    Polyester
690
760
470
710
392-6761
1 Day(s)
-

Part Number : TC-DB-WL
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    690
  • Width(mm)
    760
  • Depth(mm)
    470
  • Height(mm)
    710
  • Trusco Code
    392-6761
  • Features
    Big bag with large storage capacity. Useful for carrying bulky objects.
  • Material
    Polyester

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A big bag that can store plenty.
●Convenient when carrying bulky items.

Specification

●SPQ(piece):10

Materials

●Polyester

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)