• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Toughlex Tool Case

Toughlex Tool Case

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· Uses a new material with a three-layer structure called "Flex Fabric". It has one-third the weight of natural leather and is also resistant to piercing and tearing.
· Has a water-repellent treatment to provide excellent waterproofing.
[Applications]
· For electric work, interior construction, etc.

Basic Specifications

Part Number
Mass(g)

Refine by

  • 22
  • 31
  • 36
  • 56
  • 71
  • Clear
Width(mm)

Refine by

  • 70
  • 75
  • 135
  • 185
  • Clear
Depth(mm)

Refine by

  • 30
  • 40
  • Clear
Height(mm)

Refine by

  • 230
  • 235
  • Clear
Trusco Code

Refine by

  • 330-4817
  • 330-4809
  • 330-4795
  • 330-4787
  • 330-4779
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
36
75
30
235
330-4779
2 Day(s)
-

Part Number : TCA-81
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    36
  • Width(mm)
    75
  • Depth(mm)
    30
  • Height(mm)
    235
  • Trusco Code
    330-4779
  • Features
    Uses a new material with a three-layer structure called "Flex Fabric." It has one-third the weight of natural leather and is also resistant to piercing and tearing.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 75 mm Water-repellent finish
56
135
30
235
330-4787
2 Day(s)
-

Part Number : TCA-82
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    56
  • Width(mm)
    135
  • Depth(mm)
    30
  • Height(mm)
    235
  • Trusco Code
    330-4787
  • Features
    Uses a new material with a three-layer structure called "Flex Fabric." It has one-third the weight of natural leather and is also resistant to piercing and tearing.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 75 mm Water-repellent finish
71
185
30
235
330-4795
2 Day(s)
-

Part Number : TCA-83
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    71
  • Width(mm)
    185
  • Depth(mm)
    30
  • Height(mm)
    235
  • Trusco Code
    330-4795
  • Features
    Uses a new material with a three-layer structure called "Flex Fabric." It has one-third the weight of natural leather and is also resistant to piercing and tearing.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 75 mm Water-repellent finish
22
70
30
230
330-4809
11 Day(s) or more
-

Part Number : TCA-86
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    22
  • Width(mm)
    70
  • Depth(mm)
    30
  • Height(mm)
    230
  • Trusco Code
    330-4809
  • Features
    Uses a new material with a three-layer structure called "Flex Fabric." It has one-third the weight of natural leather and is also resistant to piercing and tearing.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 75 mm Water-repellent finish
31
70
40
230
330-4817
2 Day(s)
-

Part Number : TCA-87
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    31
  • Width(mm)
    70
  • Depth(mm)
    40
  • Height(mm)
    230
  • Trusco Code
    330-4817
  • Features
    Uses a new material with a three-layer structure called "Flex Fabric." It has one-third the weight of natural leather and is also resistant to piercing and tearing.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 75 mm Water-repellent finish

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)