(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Tool bag knife holder

Tool bag knife holder

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Made of strong 600d polyester. Lightweight and has excellent durability.
· Can be attached to safety belt.
[Applications]
· For packing work.
· For electrical work and various repair work.

Basic Specifications

  • Specifications
    • STOCK
  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    92
  • Width(mm)
    83
  • Height(mm)
    230
  • Trusco Code
    284-7434
  • Features
    Made of strong 600 d polyester. Lightweight and has excellent durability. Can be attached to safety belt.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 75 mm

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TTH-220
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    92
  • Width(mm)
    83
  • Height(mm)
    230
  • Trusco Code
    284-7434
  • Features
    Made of strong 600 d polyester. Lightweight and has excellent durability. Can be attached to safety belt.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 75 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Made of powerful 600d polyester, lightweight, and excellent in durability.
●Can be attached even to the safety belt.

Specification

●Color:Beige
●Shape:for 1 pair + pen holder x 1
●W x H(mm):83 x 230
●SPQ(piece):80
●Belt Attachment Width: Approx. 75mm

Materials

●Polyester

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)