Tool holder

Tool holder

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· Fluorine treatment and acrylic coating elevate water repellence and dirt resistance.
· Made with 420d nylon fabric with foamed polyethylene sheet inserted.
· Suitable for use in outdoor work as it is colorful and water-resistant.
[Applications]
· A holder for storage of hammers and ratchets.

Basic Specifications

Part Number
Mass(g)

Refine by

  • 37
  • 52
  • 86
  • Clear
Width(mm)

Refine by

  • 80
  • 90
  • Clear
Depth(mm)

Refine by

  • 50
  • 55
  • 65
  • Clear
Height(mm)

Refine by

  • 110
  • 135
  • 150
  • Clear
Trusco Code

Refine by

  • 232-0371
  • 253-7443
  • 253-7435
  • 352-4621
  • 352-4612
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
37
80
55
110
232-0371
2 Day(s)
-

Part Number : TC-91
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    37
  • Width(mm)
    80
  • Depth(mm)
    55
  • Height(mm)
    110
  • Trusco Code
    232-0371
  • Features
    Fluorine treatment and acrylic coating elevate water repellence and dirt resistance.
  • Material
    Metal parts: Stainless steel (SUS201) surface / Nylon batting: Foam polyethylene (PE)
  • Specification 1
    Belt Loop Width: 75 mm
37
80
55
110
352-4612
2 Day(s)
-

Part Number : TC-91BK
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    37
  • Width(mm)
    80
  • Depth(mm)
    55
  • Height(mm)
    110
  • Trusco Code
    352-4612
  • Features
    Fluorine treatment and acrylic coating elevate water repellence and dirt resistance.
  • Material
    Metal parts: Stainless steel (SUS201) surface / Nylon batting: Foam polyethylene (PE)
  • Specification 1
    Belt Loop Width: 75 mm
37
80
55
110
352-4621
2 Day(s)
-

Part Number : TC-91GY
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    37
  • Width(mm)
    80
  • Depth(mm)
    55
  • Height(mm)
    110
  • Trusco Code
    352-4621
  • Features
    Fluorine treatment and acrylic coating elevate water repellence and dirt resistance.
  • Material
    Metal parts: Stainless steel (SUS201) surface / Nylon batting: Foam polyethylene (PE)
  • Specification 1
    Belt Loop Width: 75 mm
52
90
50
135
253-7435
11 Day(s) or more
-

Part Number : TC-112HR
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    52
  • Width(mm)
    90
  • Depth(mm)
    50
  • Height(mm)
    135
  • Trusco Code
    253-7435
  • Features
    Fluorine treatment and acrylic coating elevate water repellence and dirt resistance.
  • Material
    Metal parts: Stainless steel (SUS201) surface / Nylon batting: Foam polyethylene (PE)
  • Specification 1
    Belt Loop Width: 75 mm
86
90
65
150
253-7443
2 Day(s)
-

Part Number : TC-113HR
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    86
  • Width(mm)
    90
  • Depth(mm)
    65
  • Height(mm)
    150
  • Trusco Code
    253-7443
  • Features
    Fluorine treatment and acrylic coating elevate water repellence and dirt resistance.
  • Material
    Metal parts: Stainless steel (SUS201) surface / Nylon batting: Foam polyethylene (PE)
  • Specification 1
    Belt Loop Width: 75 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)