Electric Drill Case

Electric Drill Case

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Made with 420d nylon fabric with foamed polyethylene sheet inserted.
· Fluorine treatment and acrylic coating elevate water repellence and dirt resistance.
· By using the included carabiner, installation can be done even with the belt on.
[Applications]
· For storing electric screwdrivers.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    112
  • Width(mm)
    215
  • Height(mm)
    350
  • Trusco Code
    232-0525
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : TC-96
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    112
  • Width(mm)
    215
  • Height(mm)
    350
  • Trusco Code
    232-0525
  • Features
    Made with 420d nylon fabric with foamed polyethylene sheet inserted. Has high water-repellent and anticontaminant properties thanks to fluorine treatment and acrylic coating.
  • Material
    Nylon
  • Specification 1
    Belt Loop Width: 75 mm w/Bit Insert

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)