Nakayama Type Electrician's Bag

Nakayama Type Electrician's Bag

Standard Unit Price:
-
Days to Ship :
2 Day(s)

[Features]
· It is high-quality and is durable.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    350
  • Width(mm)
    180
  • Height(mm)
    220
  • Trusco Code
    143-2770

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
NK
2 Day(s)
-

Part Number : NK
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    350
  • Width(mm)
    180
  • Height(mm)
    220
  • Trusco Code
    143-2770
  • Features
    It is high-quality and is durable.
  • Material
    Cowhide (Kip Skin)
  • Specification 1
    Belt Loop Width: 50 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With high-quality and durability.

Specification

●W x H(mm):180 x 220
●SPQ(piece):40
●Belt Attachment Width: 50mm

Materials

●Leather(kip skin)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)