(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Waist Bag

Click this image to zoom it.

Move the mouse over the image to zoom

Waist Bag

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Made with 420d nylon fabric with foamed polyethylene sheet inserted.
· Fluorine treatment and acrylic coating elevate water repellence and dirt resistance.
[Applications]
· For electric work, interior construction, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Features
    Made with 420d nylon fabric with foamed polyethylene sheet inserted. Has high water-repellent and anticontaminant properties thanks to fluorine treatment and acrylic coating.
  • Material
    Nylon
  • Specification 1
    Belt Drafting Width: Approx. 75 mm

Details

Part Number
Mass(g)

Refine by

  • 185
  • 193
  • 195
  • 228
  • Clear
Width(mm)

Refine by

  • 170
  • 185
  • Clear
Depth(mm)

Refine by

  • 110
  • 120
  • 140
  • Clear
Height(mm)

Refine by

  • 210
  • 225
  • Clear
Trusco Code

Refine by

  • 253-7389
  • 352-4582
  • 352-4574
  • 352-4566
  • 352-4558
  • 352-4531
  • 352-3497
  • 352-3489
  • 352-3454
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
185
185
110
210
352-3497
1 Day(s)
-

Part Number : TC-11BK
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    185
  • Width(mm)
    185
  • Depth(mm)
    110
  • Height(mm)
    210
  • Trusco Code
    352-3497
  • Features
    Made with 420d nylon fabric with foamed polyethylene sheet inserted. Has high water-repellent and anticontaminant properties thanks to fluorine treatment and acrylic coating.
  • Material
    Nylon
  • Specification 1
    Belt Drafting Width: Approx. 75 mm
185
185
110
210
352-3489
1 Day(s)
-

Part Number : TC-11GY
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    185
  • Width(mm)
    185
  • Depth(mm)
    110
  • Height(mm)
    210
  • Trusco Code
    352-3489
  • Features
    Made with 420d nylon fabric with foamed polyethylene sheet inserted. Has high water-repellent and anticontaminant properties thanks to fluorine treatment and acrylic coating.
  • Material
    Nylon
  • Specification 1
    Belt Drafting Width: Approx. 75 mm
195
185
140
210
352-4558
1 Day(s)
-

Part Number : TC-21BK
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    195
  • Width(mm)
    185
  • Depth(mm)
    140
  • Height(mm)
    210
  • Trusco Code
    352-4558
  • Features
    Made with 420d nylon fabric with foamed polyethylene sheet inserted. Has high water-repellent and anticontaminant properties thanks to fluorine treatment and acrylic coating.
  • Material
    Nylon
  • Specification 1
    Belt Drafting Width: Approx. 75 mm
195
185
140
210
352-4566
1 Day(s)
-

Part Number : TC-21GY
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    195
  • Width(mm)
    185
  • Depth(mm)
    140
  • Height(mm)
    210
  • Trusco Code
    352-4566
  • Features
    Made with 420d nylon fabric with foamed polyethylene sheet inserted. Has high water-repellent and anticontaminant properties thanks to fluorine treatment and acrylic coating.
  • Material
    Nylon
  • Specification 1
    Belt Drafting Width: Approx. 75 mm
193
185
110
210
352-4574
1 Day(s)
-

Part Number : TC-41BK
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    193
  • Width(mm)
    185
  • Depth(mm)
    110
  • Height(mm)
    210
  • Trusco Code
    352-4574
  • Features
    Made with 420d nylon fabric with foamed polyethylene sheet inserted. Has high water-repellent and anticontaminant properties thanks to fluorine treatment and acrylic coating.
  • Material
    Nylon
  • Specification 1
    Belt Drafting Width: Approx. 75 mm
193
185
110
210
352-4582
1 Day(s)
-

Part Number : TC-41GY
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    193
  • Width(mm)
    185
  • Depth(mm)
    110
  • Height(mm)
    210
  • Trusco Code
    352-4582
  • Features
    Made with 420d nylon fabric with foamed polyethylene sheet inserted. Has high water-repellent and anticontaminant properties thanks to fluorine treatment and acrylic coating.
  • Material
    Nylon
  • Specification 1
    Belt Drafting Width: Approx. 75 mm
228
170
120
225
253-7389
1 Day(s)
-

Part Number : TC-141
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    228
  • Width(mm)
    170
  • Depth(mm)
    120
  • Height(mm)
    225
  • Trusco Code
    253-7389
  • Features
    Made with 420d nylon fabric with foamed polyethylene sheet inserted. Has high water-repellent and anticontaminant properties thanks to fluorine treatment and acrylic coating.
  • Material
    Nylon
  • Specification 1
    Belt Drafting Width: Approx. 75 mm
228
170
120
225
352-3454
1 Day(s)
-

Part Number : TC-141BK
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    228
  • Width(mm)
    170
  • Depth(mm)
    120
  • Height(mm)
    225
  • Trusco Code
    352-3454
  • Features
    Made with 420d nylon fabric with foamed polyethylene sheet inserted. Has high water-repellent and anticontaminant properties thanks to fluorine treatment and acrylic coating.
  • Material
    Nylon
  • Specification 1
    Belt Drafting Width: Approx. 75 mm
228
170
120
225
352-4531
1 Day(s)
-

Part Number : TC-141GY
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    228
  • Width(mm)
    170
  • Depth(mm)
    120
  • Height(mm)
    225
  • Trusco Code
    352-4531
  • Features
    Made with 420d nylon fabric with foamed polyethylene sheet inserted. Has high water-repellent and anticontaminant properties thanks to fluorine treatment and acrylic coating.
  • Material
    Nylon
  • Specification 1
    Belt Drafting Width: Approx. 75 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Uses materials put in between the polyethylene sheet with 420d nylon fabric.
●Fluorine processing and acrylic coating enhance water repellent and antifouling properties.

Specification

●SPQ(piece):20
●Belt Attachment Width: Approx. 75mm

Materials

●Surface: Nylon
●Padding: Foam Polyethylene (PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)