Tool case

Tool case

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· Excellent durability, heat resistance, chemical resistance, and water/dirt-proofing.
· The rivet part uses a stainless steel rivet. Rust-resistant finish.
· 600d polyester is used.
[Applications]
· For indoor and outdoor work.

Basic Specifications

Details

Part Number
Mass(g)

Refine by

  • 60
  • 85
  • 95
  • 145
  • Clear
Width(mm)

Refine by

  • 95
  • 110
  • 140
  • Clear
Depth(mm)

Refine by

  • 50
  • 60
  • 70
  • 75
  • Clear
Height(mm)

Refine by

  • 185
  • 240
  • 270
  • Clear
Trusco Code

Refine by

  • 287-2005
  • 287-1998
  • 287-1980
  • 287-1971
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
60
110
70
185
287-1980
Quote
-

Part Number : TRS-20
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    60
  • Width(mm)
    110
  • Depth(mm)
    70
  • Height(mm)
    185
  • Trusco Code
    287-1980
  • Features
    Features water resistance and stain resistance, and strong in terms of durability, heat resistance, and chemical resistance as well. The rivets are made of stainless steel. Rust-resistant finish.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 60 mm
85
95
75
240
287-1998
2 Day(s)
-

Part Number : TRS-22
Days to Ship 2 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    85
  • Width(mm)
    95
  • Depth(mm)
    75
  • Height(mm)
    240
  • Trusco Code
    287-1998
  • Features
    Features water resistance and stain resistance, and strong in terms of durability, heat resistance, and chemical resistance as well. The rivets are made of stainless steel. Rust-resistant finish.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 60 mm
95
110
50
240
287-2005
Quote
-

Part Number : TRS-25
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    95
  • Width(mm)
    110
  • Depth(mm)
    50
  • Height(mm)
    240
  • Trusco Code
    287-2005
  • Features
    Features water resistance and stain resistance, and strong in terms of durability, heat resistance, and chemical resistance as well. The rivets are made of stainless steel. Rust-resistant finish.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 60 mm
145
140
60
270
287-1971
11 Day(s) or more
-

Part Number : TRS-J11
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    145
  • Width(mm)
    140
  • Depth(mm)
    60
  • Height(mm)
    270
  • Trusco Code
    287-1971
  • Features
    Features water resistance and stain resistance, and strong in terms of durability, heat resistance, and chemical resistance as well. The rivets are made of stainless steel. Rust-resistant finish.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 60 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Durability, heat resistance, also resistant to chemicals, and it is also excellent for waterproofing and stain proofing.
●The rivet portion uses stainless steel rivets. Rust-resistant finish.

Specification

●Color:Navy
●SPQ(piece):20
●Belt Attachment Width: 60mm

Materials

●Polyester/Polyethylene Foam(PE)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)