(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
compact tool case (With Carabiner)

compact tool case (With Carabiner)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Ultra water repellent finishing.
· Carabiner (made of aluminum) included.
· Ideal for storage of tools such as screwdrivers or wrenches used on worksites.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    120
  • Width(mm)
    85
  • Depth(mm)
    55
  • Height(mm)
    110
  • Features
    Ultra water repellent finishing. Carabiner (made of aluminum) included.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 65 mm
Part Number
Case color

Refine by

  • Red
  • Black
  • Silver
  • Green
  • Blue
  • Other
  • Clear
Trusco Code

Refine by

  • 363-8740
  • 363-8731
  • 363-8723
  • 363-8715
  • 363-8707
  • 363-8693
  • 363-8685
  • 363-8677
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Other
363-8723
12 Day(s)
-

Part Number : TCTC1803-BG
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Other
  • Mass(g)
    120
  • Width(mm)
    85
  • Depth(mm)
    55
  • Height(mm)
    110
  • Trusco Code
    363-8723
  • Features
    Ultra water repellent finishing. Carabiner (made of aluminum) included.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 65 mm
Black
363-8677
12 Day(s)
-

Part Number : TCTC1803-BK
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Black
  • Mass(g)
    120
  • Width(mm)
    85
  • Depth(mm)
    55
  • Height(mm)
    110
  • Trusco Code
    363-8677
  • Features
    Ultra water repellent finishing. Carabiner (made of aluminum) included.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 65 mm
Blue
363-8685
12 Day(s)
-

Part Number : TCTC1803-BL
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Blue
  • Mass(g)
    120
  • Width(mm)
    85
  • Depth(mm)
    55
  • Height(mm)
    110
  • Trusco Code
    363-8685
  • Features
    Ultra water repellent finishing. Carabiner (made of aluminum) included.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 65 mm
Green
363-8707
12 Day(s)
-

Part Number : TCTC1803-GN
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Green
  • Mass(g)
    120
  • Width(mm)
    85
  • Depth(mm)
    55
  • Height(mm)
    110
  • Trusco Code
    363-8707
  • Features
    Ultra water repellent finishing. Carabiner (made of aluminum) included.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 65 mm
Other
363-8693
12 Day(s)
-

Part Number : TCTC1803-GY
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Other
  • Mass(g)
    120
  • Width(mm)
    85
  • Depth(mm)
    55
  • Height(mm)
    110
  • Trusco Code
    363-8693
  • Features
    Ultra water repellent finishing. Carabiner (made of aluminum) included.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 65 mm
Red
363-8715
12 Day(s)
-

Part Number : TCTC1803-R
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Red
  • Mass(g)
    120
  • Width(mm)
    85
  • Depth(mm)
    55
  • Height(mm)
    110
  • Trusco Code
    363-8715
  • Features
    Ultra water repellent finishing. Carabiner (made of aluminum) included.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 65 mm
Silver
363-8740
12 Day(s)
-

Part Number : TCTC1803-SV
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Silver
  • Mass(g)
    120
  • Width(mm)
    85
  • Depth(mm)
    55
  • Height(mm)
    110
  • Trusco Code
    363-8740
  • Features
    Ultra water repellent finishing. Carabiner (made of aluminum) included.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 65 mm
Other
363-8731
12 Day(s)
-

Part Number : TCTC1803-Y
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Other
  • Mass(g)
    120
  • Width(mm)
    85
  • Depth(mm)
    55
  • Height(mm)
    110
  • Trusco Code
    363-8731
  • Features
    Ultra water repellent finishing. Carabiner (made of aluminum) included.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 65 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)