(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Compact Tool Case (Gathered Pocket)

Compact Tool Case (Gathered Pocket)

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Ultra water repellent finishing.
· Carabiner (made of aluminum) included.
· Ideal for storage of tools such as screwdrivers or wrenches used on worksites.

Basic Specifications

  • Specifications
    • STOCK
  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    150
  • Width(mm)
    155
  • Depth(mm)
    95
  • Height(mm)
    120
  • Features
    Ultra water repellent finishing. Carabiner (made of aluminum) included.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 60 mm
Part Number
Case color

Refine by

  • Black
  • Blue
  • Other
  • Clear
Trusco Code

Refine by

  • 365-6047
  • 365-6039
  • 365-6021
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Black
365-6021
1 Day(s)
-

Part Number : TCTC2003-BK
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Black
  • Mass(g)
    150
  • Width(mm)
    155
  • Depth(mm)
    95
  • Height(mm)
    120
  • Trusco Code
    365-6021
  • Features
    Ultra water repellent finishing. Carabiner (made of aluminum) included.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 60 mm
Blue
365-6039
8 Day(s)
-

Part Number : TCTC2003-BL
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Blue
  • Mass(g)
    150
  • Width(mm)
    155
  • Depth(mm)
    95
  • Height(mm)
    120
  • Trusco Code
    365-6039
  • Features
    Ultra water repellent finishing. Carabiner (made of aluminum) included.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 60 mm
Other
365-6047
8 Day(s)
-

Part Number : TCTC2003-GY
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Other
  • Mass(g)
    150
  • Width(mm)
    155
  • Depth(mm)
    95
  • Height(mm)
    120
  • Trusco Code
    365-6047
  • Features
    Ultra water repellent finishing. Carabiner (made of aluminum) included.
  • Material
    Polyester
  • Specification 1
    Belt Loop Width: 60 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)