(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Working Belt Supporter

Working Belt Supporter

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It is used with a working belt (TC-50 series).
· As it is made of foamed polyethylene wrapped with a nylon woven cloth, it is light, soft and elastic, reducing back strain when using a safety belt or working belt.
· All 3 belt loops are Velcro finished.
[Applications]
· For back support.

Basic Specifications

  • Specifications
    • STOCK
  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    159
  • Width(mm)
    100
  • Length(mm)
    675
  • Features
    It is used with a working belt (TC-50 series). As it is made of foamed polyethylene wrapped with nylon woven cloth, it is light, soft and elastic, reducing back strain when using a safety belt or working belt. All three belt loops have Velcro finish.
  • Material
    Nylon

Details

Part Number
Case color

Refine by

  • Black
  • Blue
  • Other
  • Clear
Trusco Code

Refine by

  • 232-0495
  • 329-5265
  • 329-5249
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Blue
232-0495
1 Day(s)
-

Part Number : TC-71
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Blue
  • Mass(g)
    159
  • Width(mm)
    100
  • Length(mm)
    675
  • Trusco Code
    232-0495
  • Features
    It is used with a working belt (TC-50 series). As it is made of foamed polyethylene wrapped with nylon woven cloth, it is light, soft and elastic, reducing back strain when using a safety belt or working belt. All three belt loops have Velcro finish.
  • Material
    Nylon
Black
329-5249
1 Day(s)
-

Part Number : TC-71BK
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Black
  • Mass(g)
    159
  • Width(mm)
    100
  • Length(mm)
    675
  • Trusco Code
    329-5249
  • Features
    It is used with a working belt (TC-50 series). As it is made of foamed polyethylene wrapped with nylon woven cloth, it is light, soft and elastic, reducing back strain when using a safety belt or working belt. All three belt loops have Velcro finish.
  • Material
    Nylon
Other
329-5265
1 Day(s)
-

Part Number : TC-71GY
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Case color
    Other
  • Mass(g)
    159
  • Width(mm)
    100
  • Length(mm)
    675
  • Trusco Code
    329-5265
  • Features
    It is used with a working belt (TC-50 series). As it is made of foamed polyethylene wrapped with nylon woven cloth, it is light, soft and elastic, reducing back strain when using a safety belt or working belt. All three belt loops have Velcro finish.
  • Material
    Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●PP belt with one-touch buckle attachment.
●Work through the working belt(TC-50 Series).
●It is lighter and has elasticity with soft touch by wrapping foamed polyethylene with nylon fabric so the burden of waist can be reduced when using safety belt or wo

Specification

●W x L(mm):100 x 675
●SPQ(piece):10
●Estimated Waist

Materials

●Polypropylene(PP)
●Surface: Nylon
●Filling: Foamed Polyethylene(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)