(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Craft rubber, cut (curved blade)

Craft rubber, cut (curved blade)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Nail puller
  • Overall Length
    143
  • Blade Thickness(mm)
    2
  • Trusco Code
    381-5765
  • Material
    Stainless Steel (420J2)
  • Features 1
    Cuts rubber sheets up to 2.0 mm thick.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : 18313
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Nail puller
  • Overall Length
    143
  • Blade Thickness(mm)
    2
  • Trusco Code
    381-5765
  • Material
    Stainless Steel (420J2)
  • Features 1
    Cuts rubber sheets up to 2.0 mm thick.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Rubber plate thickness can be cut to 2.0mm.

Specification

●Blade Length(mm):50
●Blade Thickness(mm):2
●Total Length(mm):143
●SPQ(piece):5
●Cutting Performance: Rubber(plate thickness up to 2.0mm)

Materials

●Blade Part: Stainless Steel(420J2)
●Handle: ABS Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)