(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
FUN CRAFT (for Equipment Work) Spare Blade

FUN CRAFT (for Equipment Work) Spare Blade

Standard Unit Price:
-
Days to Ship :
1 Day(s)

The serrated blade ensures that the object does not slip while cutting.

Basic Specifications

  • Product Type
    Nail puller
  • Blade Thickness(mm)
    -
  • Trusco Code
    407-8641
  • Material
    High Grade Carbon Blade Tool Steel
  • Features 1
    The serrated blade ensures that the object does not slip while cutting.
  • Specifications
    Cutting Capacity: VCT (2 mm2 up to x4 cores), VVF (2 mm2 up to x3 cores), Tin Sheet (up to 0.8 mm thick)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : FTSB-66-K
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Nail puller
  • Blade Thickness(mm)
    -
  • Trusco Code
    407-8641
  • Material
    High Grade Carbon Blade Tool Steel
  • Features 1
    The serrated blade ensures that the object does not slip while cutting.
  • Specifications
    Cutting Capacity: VCT (2 mm2 up to x4 cores), VVF (2 mm2 up to x3 cores), Tin Sheet (up to 0.8 mm thick)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)