(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
FUN CRAFT (for Handicraft)

FUN CRAFT (for Handicraft)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· The sharp blade tip is optimal for detailed work.
· Can cut from fine threads to fibrous materials.
· Made of light, sturdy ABS resin that fits well to the hand.

Basic Specifications

  • Product Type
    Nail puller
  • Overall Length
    140
  • Blade Thickness(mm)
    -
  • Trusco Code
    407-8586
  • Material
    High Grade Carbon Blade Tool Steel
  • Features 1
    The sharp blade tip is optimal for detailed work.
  • Features 2
    Can cut from fine threads to fibrous materials.
  • Features 3
    Made of light, sturdy ABS plastic for a familiar touch.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : FB-200
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Nail puller
  • Overall Length
    140
  • Blade Thickness(mm)
    -
  • Trusco Code
    407-8586
  • Material
    High Grade Carbon Blade Tool Steel
  • Features 1
    The sharp blade tip is optimal for detailed work.
  • Features 2
    Can cut from fine threads to fibrous materials.
  • Features 3
    Made of light, sturdy ABS plastic for a familiar touch.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)