Arm Wrestler (straight long)

Arm Wrestler (straight long)

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· The long blade features outstanding usability.
· Hard chrome plating on high quality steel.
[Applications]
· For crafts, DIY and gardening.

Basic Specifications

  • Product Model
    Scissors
  • Total Length(mm)
    190
  • Mass(g)
    70
  • Blade Length(mm)
    68
  • Blade Thickness(mm)
    -
  • Trusco Code
    363-6569
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : AW-190H
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Scissors
  • Total Length(mm)
    190
  • Mass(g)
    70
  • Blade Length(mm)
    68
  • Blade Thickness(mm)
    -
  • Trusco Code
    363-6569
  • Material
    Carbon tool steel
  • Features 1
    It has a long blade and outstanding usability.
  • Accessories
    Cap

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)