Stainless Steel Scissors

Stainless Steel Scissors

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· High carbon stainless steel with excellent sharpness and durability is used.
· It is a hip-up handle for easy cutting of long items.
[Applications]
· Smoothly cuts anything from thick cloth to thin cloth.
· It is used for cutting wallpaper and shoji paper.

Basic Specifications

  • Product Model
    Scissors
  • Total Length(mm)
    230
  • Mass(g)
    140
  • Blade Length(mm)
    100
  • Blade Thickness(mm)
    3 (Base material)
  • Trusco Code
    323-1917
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : 5230S
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Scissors
  • Total Length(mm)
    230
  • Mass(g)
    140
  • Blade Length(mm)
    100
  • Blade Thickness(mm)
    3 (Base material)
  • Trusco Code
    323-1917
  • Material
    High Carbon Stainless Steel
  • Features 1
    High carbon stainless steel that is excellent in sharpness and durability is used.
  • Features 2
    It is a hip-up handle for easy cutting of long items.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)